F204 A-100/0.03 AP-R
2CSF204401R1900
8012542919506
Residual Current Circuit Breaker F200 - 4P - 30 mA - 100 A - Type A APR
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product provides the best compromise between safety and continuity in the service, thanks to the resistance to unwanted trippings.
Yes
Design for Closing Resource Loops - Standard EN45555 - 82.05 %
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Recycled Paper - 0 %
Recycled Paper - 3.91 %
Recycled Cardboard - 29.08 %
Recycled Cardboard - 61.23 %
Recycled Cardboard - 2.66 %
Product Durability
Take Back for Recycling
Type A APR
170-254 V
3 kA
A
Arbitrary
10000 cycle
20000 cycle
4P
4
10ms Delay (High Immunity)
Right
2.8 N·m
Auxiliary contact
Auxiliary/Signal contact
Shunt trip
Undervoltage release
Overvoltage release
Motor Operating Device
Bottom fitting auxiliary contact
Autoreclosing Unit
Failsafe Bi-directional Cylinder-lift Terminal
Cage Terminal
Failsafe Biconnect Fork Top/Bottom
Failsafe Biconnect Fork Bottom
None
Busbar 10 mm²
Rigid 35 ... 35 mm²
Flexible 35 ... 35 mm²
4 - Multi-Wired 0...35 mm²
1 - Solid-Core 35...35 mm²
Top 12.7 mm
Bottom 14.9 mm
Screw Terminals
230/400 V
230 … 400 V AC
500 V
4 kV
AC
100 A
30 mA
10 kA
50/60 Hz
50 … 60 Hz
at Rated Operating Conditions per Pole 8.2 W
Total 24.6 W
480Y / 277 V AC
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
18f132b0-8f03-4611-9c59-dba03cc369bf Italy
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... 55 °C
Storage -40 ... 70 °C
Terminals IP20
Housing IP40
2
20 Cycles with Load 0.8 In: 1g or 1mm 5 … 150 … 5 Hz
25g 2 shocks 13 ms
70 mm
85 mm
69 mm
380 g
box 1 piece
80 mm
82 mm
94 mm
0.415 kg
box 3 piece
96 mm
78 mm
240 mm
1215 g
8012542919513
1 piece
1630584
EC000003 - Residual current circuit breaker (RCCB)
39121601
V11.0 : 27142201
4875 >> Residual current circuit breaker (RCCB)
F
IEC/EN 61008
UL 1053