FH204 A-63/0.03
2CSF204102R1630
8012542892908
FH204 A-63/0.03 Residual Current Circuit Breaker 4P Type A 30 mA
The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.
IEC/EN 61008
Type A
230/400 V
230 / 400 V AC
500 V
4 kV
63 A
30 mA
10 kA
1 kA
0.25 kA
A
50 Hz
at Rated Operating Conditions per Pole 4.4 W
4
Instantaneous
Right
DIN-Rail
None
No
4 - Multi-Wired 10...25 mm²
1 - Solid-Core 25...25 mm²
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
Operation -5 ... +40 °C
Storage -40 ... +70 °C
IP2X
0.03 A
70 mm
69 mm
85 mm
0.38 kg
box 1 piece
80 mm
82 mm
94 mm
0.415 kg
box 3 piece
96 mm
240 mm
1230 g
8012542892915
1 piece
EC000003 - Residual current circuit breaker (RCCB)
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85363030
V11.0 : 27142201
F