FH204 A-40/0.03
2CSF204102R1400
8012542892809
Residual Current Circuit Breaker - 4P - Type A - 30 mA - 40 A
The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.
Yes
Design for Closing Resource Loops - Standard EN45555 - 72.33 %
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Recycled Paper - 00 %
Recycled Cardboard - 20 %
Recycled Cardboard - 78 %
Product Durability
Type A
230/400 V
230 / 400 V AC
500 V
4 kV
40 A
30 mA
6 kA
1 kA
0.25 kA
A
50 Hz
at Rated Operating Conditions per Pole 3.2 W
10000 cycle
20000 cycle
4P
4
Instantaneous
Right
DIN-Rail
None
No
4 - Multi-Wired 10...25 mm²
1 - Solid-Core 25...25 mm²
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
719d39e9-c62c-4c41-a6dc-53de2a11e8ea Italy
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -5 ... +40 °C
Storage -40 ... +70 °C
IP2X
70 mm
85 mm
69 mm
380 g
box 1 piece
80 mm
82 mm
94 mm
0.415 kg
box 3 piece
96 mm
240 mm
1230 g
8012542892816
1 piece
3260481
EC000003 - Residual current circuit breaker (RCCB)
V11.0 : 27142201
F
IEC/EN 61008