FH204 AC-40/0.3
FH204 AC-40/0.3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

FH204 AC-40/0.3

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Devices RCDs
- Show Less..
No label translation
General Information
Extended Product Type:
FH204 AC-40/0.3
Product ID:
2CSF204003R3400
EAN:
8012542893400
Catalog Description:
Residual Current Circuit Breaker  - 4P - Type AC - 300 mA - 40 A
Long Description:
The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108470A4863
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  72.33 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Sustainable Material Content in Packaging (wt. %):
Recycled Paper -  00 %

Recycled Cardboard -  20 %

Recycled Cardboard -  78 %
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A2269
Environmental Product Declaration - EPD:
9AKK108469A6622
Technical
Type of Residual Current:
Type AC
Rated Service Short-Circuit Breaking Capacity (Ics):
1 kA
Maximum Surge Current:
0.25 kA
Leakage Current Type:
AC
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Poles:
4P
Number of Modular Spacings per DIN Rail:
4
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Options Provided:
None
Accessories Available:
No
Rated Cross-Section:
4 - Multi-Wired 10...25 mm²

1 - Solid-Core 25...25 mm²
Electrical
Rated Voltage (Ur):
230/400 V
Rated Operational Voltage:
230 / 400 V AC
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Rated Current (In):
40 A
Rated Residual Current:
300 mA
Rated Conditional Short-Circuit Current (Inc):
6 kA
Rated Frequency (f):
50 Hz
Power Loss:
at Rated Operating Conditions per Pole 3.2 W
Design
Number of Modules:
4
Material Compliance
RoHS Information:
9AKK106713A5603
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
719d39e9-c62c-4c41-a6dc-53de2a11e8ea Italy
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -5 ... +40 °C

Storage -40 ... +70 °C
Degree of Protection:
IP2X
Environmental Information:
Refer to RoHS
Dimensions
Width in Number of Modular Spacings:
4
Product Net Width:
70 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
380 g
Built-In Depth (t2):
69 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
80 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
94 mm
Package Level 1 Gross Weight:
0.415 kg
Package Level 1 EAN:
8012542893400
Package Level 2 Units:
box 3 piece
Package Level 2 Width:
96 mm
Package Level 2 Height:
85 mm
Package Level 2 Depth / Length:
240 mm
Package Level 2 Gross Weight:
1230 g
Package Level 2 EAN:
8012542893417
Package Level 3 Units:
pallet (lift) 630 piece
Package Level 3 Width:
800 mm
Package Level 3 Height:
720 mm
Package Level 3 Depth / Length:
1180 mm
Package Level 3 Gross Weight:
378 kg
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5603
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
2CSC400030D0202
External Classifications and Standards
ETIM 8:
EC000003 - Residual current circuit breaker (RCCB)
ETIM 9:
EC000003 - Residual current circuit breaker (RCCB)
eClass:
V11.0 : 27142201
Object Classification Code:
F
Standards:
IEC/EN 61008
No downloads available
There are no related links available
6.3.0.53655