F204 AC-125/0.03
2CSF204001R1950
8012542941507
Residual Current Circuit Breaker - 4P - Type AC - 30 mA - 125 A
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
Type AC
150-250 V
0.25 kA
AC
Arbitrary
2000 cycle
5000 cycle
4P
4
Instantaneous
Right
2.8 N·m
Signal/Auxiliary contact
Motor operating device
None
Yes
Busbar 10 mm²
Rigid 35 ... 35 mm²
Flexible 35 ... 35 mm²
4 - Multi-Wired 0...25 mm²
1 - Solid-Core 35...35 mm²
12 mm
Screw Terminals
230/400 V
230 / 400 V AC
500 V
4 kV
125 A
30 mA
10 kA
50/60 Hz
50 Hz
at Rated Operating Conditions per Pole 11.2 W
Total 33.6 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
941b7388-e5f6-48ed-bf9e-6d5653c1c989 Italy
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... 40 °C
Storage -40 ... 70 °C
IP2X
2
72 mm
85 mm
69.5 mm
500 g
69 mm
box 1 piece
80 mm
82 mm
94 mm
0.545 kg
8012542941514
1 piece
EC000003 - Residual current circuit breaker (RCCB)
V11.0 : 27142201
4875 >> Residual current circuit breaker (RCCB)
F
IEC/EN 61008