F204 AC-63/0.03
F204 AC-63/0.03
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

F204 AC-63/0.03

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Devices RCDs
- Show Less..
No label translation
General Information
Extended Product Type:
F204 AC-63/0.03
Product ID:
2CSF204001R1630
EAN:
8012542781400
Catalog Description:
Residual Current Circuit Breaker  - 4P - Type AC - 30 mA - 63 A
Long Description:
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108469A3794
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  82.05 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Sustainable Material Content in Packaging (wt. %):
Recycled Paper -  00 %

Recycled Paper -  04 %

Recycled Cardboard -  29 %

Recycled Cardboard -  61 %

Recycled Cardboard -  03 %
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108470A1748
Environmental Product Declaration - EPD:
9AKK108469A9642
Technical
Type of Residual Current:
Type AC
Test Voltage (Ut):
170-254 V
Maximum Surge Current:
0.25 kA
Leakage Current Type:
AC
Power Supply Connection:
Arbitrary
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Poles:
4P
Number of Modular Spacings per DIN Rail:
4
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Tightening Torque:
2.8 N·m
Accessory Type:
Auxiliary contact

Auxiliary/Signal contact

Shunt trip

Undervoltage release

Overvoltage release

Motor Operating Device

Bottom fitting auxiliary contact

Autoreclosing Unit
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal

Cage Terminal

Failsafe Biconnect Fork Top/Bottom

Failsafe Biconnect Fork Bottom
Options Provided:
None
Accessories Available:
Yes
Connecting Capacity:
Busbar 10 mm²

Rigid 25 ... 25 mm²

Flexible 25 ... 25 mm²
Rated Cross-Section:
4 - Multi-Wired 0...25 mm²

1 - Solid-Core 25...25 mm²
Wire Stripping Length:
12 mm
Terminal Type:
Screw Terminals
Electrical
Rated Voltage (Ur):
230/400 V
Rated Operational Voltage:
230 … 400 V AC
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
63 A
Rated Residual Current:
30 mA
Rated Conditional Short-Circuit Current (Inc):
10 kA
Frequency (f):
50/60 Hz
Rated Frequency (f):
50 … 60 Hz
Power Loss:
at Rated Operating Conditions per Pole 4.4 W

Total 13.2 W
Design
Number of Modules:
4
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
480Y / 277 V AC
Material Compliance
RoHS Information:
9AKK106713A5602
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
e8229506-bdcb-47ec-b10f-6ae72c1a19bf Italy
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 55 °C

Storage -40 ... 70 °C
Degree of Protection:
Terminals IP20

Housing IP40
Pollution Degree:
2
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 1g or 1mm 5 … 150 … 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
Refer to RoHS
Dimensions
Width in Number of Modular Spacings:
4
Product Net Width:
70 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
360 g
Built-In Depth (t2):
69 mm
Engineering
EPLAN Data:
9AAC202084_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
80 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
94 mm
Package Level 1 Gross Weight:
0.415 kg
Package Level 1 EAN:
8012542781400
Package Level 2 Units:
box 3 piece
Package Level 2 Width:
96 mm
Package Level 2 Height:
85 mm
Package Level 2 Depth / Length:
240 mm
Package Level 2 Gross Weight:
1125 g
Package Level 2 EAN:
8012542781417
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5602
Installation
Instructions and Manuals:
9AKK107991A6127
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC000003 - Residual current circuit breaker (RCCB)
ETIM 9:
EC000003 - Residual current circuit breaker (RCCB)
eClass:
V11.0 : 27142201
IDEA Granular Category Code (IGCC):
4875 >> Residual current circuit breaker (RCCB)
Object Classification Code:
F
Standards:
IEC/EN 61008

UL 1053
Accessories
No downloads available
EPLAN Data F204 AC-63/0.03
6.3.0.53655