F202 B-25/0.03
2CSF202568R1250
8012542341253
Residual Current Circuit Breaker - 2P - Type B - 30 mA - 25 A
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product is particularly suitable for the protection against smooth d.c. earth fault currents.
Yes
Design for Closing Resource Loops - Standard EN45555 - 77.05 %
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Recycled Cardboard - 29 %
Recycled Cardboard - 61 %
Recycled Cardboard - 03 %
Recycled Paper - 00 %
Product Durability
Type B
170 ... 253 V
2500 kV
I (max, 8 / 20 µs) 3000 A
3 kA
B
10000 cycle
20000 cycle
2P
2
10ms Delay (High Immunity)
2.8 N·m
10 ms
Auxiliary contact
Signal contact/auxiliary contact
Shunt trip
Undervoltage release
Overvoltage release
Motor operating device
Auto reclosing unit
Toggle - Insulation group I - II, RAL 5015
Insulation group I - II, RAL 7035
Failsafe Bi-directional Cylinder-lift Terminal
None
0
25 mm²
Busbar 10 mm²
Flexible 1 ... 25 mm²
Stranded 1 ... 25 mm²
1 - Solid-Core 1 ... 25 mm²
12 mm
Screw Terminals
230 V
230 V AC
440 V
4 kV
AC
25 A
30 mA
(Typ gG/gLfuse, 500 V) 100 A
Selective MCB S750-E 63A or S750DR-E/K 100 A
50/60 Hz
50 … 60 Hz
at Rated Operating Conditions per Pole 0.65 W
Total 1.6 W
III
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
10b8311e-47e3-4a9c-bc31-a2d09986d074 Italy
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25...+70 °C
Storage -40…+70 °C
Terminals IP20
Housing IP40
28 cycle
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 1g or 1mm 50 … 150 … 5 Hz
25g 2 shocks 13 ms
35 mm
85 mm
69 mm
220 g
box 1 piece
80 mm
41 mm
94 mm
0.236 kg
box 6 piece
246 mm
1.41 kg
8012542342854
pallet (lift) 1560 piece
760 mm
1180 mm
820 mm
337.752 kg
8012542055754
1 piece
3214056
1672356
2160147
EC000003 - Residual current circuit breaker (RCCB)
39121601
V11.0 : 27142201
4875 >> Residual current circuit breaker (RCCB)
F
IEC/EN 61008-1, IEC/EN 61008-2-1, IEC/EN 62423