FH202 A-25/0.03
2CSF202102R1250
8012542892403
Residual Current Circuit Breaker FH200 - 2P - 30 mA - 25 A - Type A
The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.
Yes
Design for Closing Resource Loops - Standard EN45555 - 72.34 %
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Recycled Paper - 0 %
Recycled Cardboard - 19.59 %
Recycled Cardboard - 78.37 %
Product Durability
Take Back for Recycling
Type A
1 kA
0.25 kA
A
10000 cycle
20000 cycle
2P
2
Instantaneous
None
No
4 - Multi-Wired 10...25 mm²
1 - Solid-Core 25...25 mm²
230 V
500 V
4 kV
25 A
30 mA
6 kA
50 Hz
Total 2 W
at Rated Operating Conditions per Pole 1 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
719d39e9-c62c-4c41-a6dc-53de2a11e8ea Italy
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -5 ... +40 °C
Storage -40 ... +70 °C
IP2X
35 mm
85 mm
69 mm
200 g
box 1 piece
80 mm
41 mm
94 mm
0.236 kg
box 6 piece
96 mm
240 mm
1350 g
8012542892410
pallet (lift) 1260 piece
800 mm
720 mm
1180 mm
378 kg
1 piece
3260482
EC000003 - Residual current circuit breaker (RCCB)
39121601
V11.0 : 27142201
F
IEC/EN 61008