F202 AC-40/0.03
2CSF202001R1400
8012542780106
Residual Current Circuit Breaker - 2P - Type AC - 30 mA - 40 A
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
Yes
Design for Closing Resource Loops - Standard EN45555 - 82.05 %
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Recycled Paper - 00 %
Recycled Paper - 04 %
Recycled Cardboard - 29 %
Recycled Cardboard - 61 %
Recycled Cardboard - 03 %
Product Durability
Type AC
230 V
500 V
170-254 V
4 kV
AC
40 A
30 mA
10 kA
0.25 kA
50/60 Hz
50 … 60 Hz
at Rated Operating Conditions per Pole 2.4 W
Arbitrary
1000 cycle
2P
2
Instantaneous
2.8 N·m
Auxiliary contact
Auxiliary/Signal contact
Shunt trip
Undervoltage release
Overvoltage release
Motor Operating Device
Bottom fitting auxiliary contact
Autoreclosing Unit
Home automatic resetting unit
DIN-Rail
Failsafe Bi-directional Cylinder-lift Terminal
Cage Terminal
Failsafe Biconnect Fork Top/Bottom
Failsafe Biconnect Fork Bottom
None
Any
Busbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
4 - Multi-Wired 0...25 mm²
1 - Solid-Core 25...25 mm²
12 mm
Screw Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
Operation -25 ... 55 °C
Storage -40 ... 70 °C
Terminals IP20
Housing IP40
20 Cycles with Load 0.8 In: 1g or 1mm 5 … 150 … 5 Hz
25g 2 shocks 13 ms
277 V AC
35 mm
85 mm
69 mm
200 g
box 1 piece
80 mm
41 mm
94 mm
0.235 kg
box 6 piece
96 mm
240 mm
1350 g
8012542780113
1 piece
EC000003 - Residual current circuit breaker (RCCB)
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85363030
V11.0 : 27142201
4875 >> Residual current circuit breaker (RCCB)
F
IEC/EN 61008
UL 1053