F2C-ARH
F2C-ARH
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

F2C-ARH

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Autoreclosing Devices for RCDs
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Devices RCDs Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
F2C-ARH
Product ID:
2CSF200992R0005
EAN:
8012542732433
Catalog Description:
F2C-ARH Auto-reclosing unit
Long Description:
The F2C-ARH device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
F202 30mA up to 63A
Suitable for Product Class:
Residual Current Devices RCDs
Number of Switches:
0
Electrical
Rated Voltage (Ur):
12 V
Power Loss:
at Rated Operating Conditions per Pole 0.4 W
Number of Contacts CO:
1
Number of Contacts NC:
0
Number of Contacts NO:
1
Material Compliance
RoHS Information:
9AKK106713A5575
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20220528
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
Refer to Declaration of Conformity CE
Dimensions
Product Net Width:
53 mm
Product Net Height:
85 mm
Product Net Depth / Length:
80 mm
Product Net Weight:
211 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
91 mm
Package Level 1 Height:
90 mm
Package Level 1 Depth / Length:
92 mm
Package Level 1 Gross Weight:
0.285 kg
Package Level 1 EAN:
8012542732433
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1630530
Replacement Product ID (NEW):
2CSF201998R0035
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5575
Installation
Instructions and Manuals:
2CSS490014D1002
Popular Downloads
Data Sheet, Technical Information:
9AKK107046A0426
External Classifications and Standards
ETIM 8:
EC001286 - Auxiliary device for distribution board devices
ETIM 9:
EC001286 - Auxiliary device for distribution board devices
eClass:
V11.0 : 27143502
Object Classification Code:
Q
No downloads available
There are no related links available
6.3.0.53655