Loading Images..
No label translation
General Information
Extended Product Type:
DDA204 AC-25/0.3
Product ID:
2CSB204001R3250
EAN:
8012542794509
Catalog Description:
Residual Current Device Block
Long Description:
The RCD block DDA200 series is suitable for assembly with MCBs S200 series and S300P. It assures protection against the effects of sinusoidal alternating earth fault currents, protection, against indirects contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial.
ABB EcoSolutions
ABB EcoSolutions:
Yes
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  80.39 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Technical
Type of Residual Current:
Type AC
Rated Voltage (Ur):
230/400 V
Rated Operational Voltage:
230/400 V
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Rated Current (In):
25 A
Rated Residual Current:
300 mA
Leakage Current Type:
AC
Rated Frequency (f):
50 … 60 Hz
Power Loss:
3 W
Power Supply Connection:
Arbitrary
Electrical Endurance:
10000 cycle
Number of Poles:
4P
Number of Modular Spacings per DIN Rail:
6
Operating Characteristic:
Instantaneous
Options Provided:
-
Connecting Capacity:
Rigid 16 ... 16 mm²

Flexible 16 ... 16 mm²
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20070731
REACH Declaration:
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
Environmental
Ambient Temperature:
-25...55 °C
Ambient Air Temperature:
Operation -25...55 °C
Degree of Protection:
IP2X
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 1g or 1mm 50 … 150 … 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
Technical UL/CSA
Short-Circuit Current Rating (SCCR):
0.3 ... 0.3 A
Dimensions
Product Net Width:
105 mm
Product Net Height:
93 mm
Product Net Depth / Length:
76 mm
Product Net Weight:
173 g
Dimension Diagram:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
118 mm
Package Level 1 Height:
84 mm
Package Level 1 Depth / Length:
110 mm
Package Level 1 Gross Weight:
228 g
Package Level 1 EAN:
8012542794509
Package Level 2 Units:
box 16 piece
Package Level 2 EAN:
8012542730026
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3259820
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC002297 - Residual current circuit breaker (RCCB) module
ETIM 9:
EC002297 - Residual current circuit breaker (RCCB) module
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
CN8:
85363030
eClass:
V11.0 : 27142210
Object Classification Code:
F
Standards:
IEC/EN 61009 Ann. G
No downloads available