DDA204 AC-40/0.03
DDA204 AC-40/0.03
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DDA204 AC-40/0.03

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Devices RCD Blocks
- Show Less..
No label translation
General Information
Extended Product Type:
DDA204 AC-40/0.03
Product ID:
2CSB204001R1400
EAN:
8012542794004
Catalog Description:
Residual Current Device Block DDA200 - 4P - 30 mA - 40 A - Type AC
Long Description:
The RCD block DDA200 series is suitable for assembly with MCBs S200 series and S300P. It assures protection against the effects of sinusoidal alternating earth fault currents, protection, against indirects contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A0995
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  69.47 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Sustainable Material Content in Packaging (wt. %):
Recycled Cardboard -  85.84 %

Recycled Paper -  0 %

Recycled Paper -  0 %
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A7485
Environmental Product Declaration - EPD:
9AKK108469A8934
Technical
Type of Residual Current:
Type AC
Leakage Current Type:
AC
Power Supply Connection:
Arbitrary
Electrical Endurance:
10000 cycle
Number of Poles:
4P
Number of Modular Spacings per DIN Rail:
6
Operating Characteristic:
Instantaneous
Connecting Capacity:
Rigid 16 ... 16 mm²

Flexible 16 ... 16 mm²
Electrical
Short-Circuit Current Rating (SCCR):
0.03 ... 0.03 A
Rated Voltage (Ur):
230/400 V
Rated Operational Voltage:
230/400 V
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Rated Current (In):
40 A
Rated Residual Current:
30 mA
Rated Frequency (f):
50 … 60 Hz
Power Loss:
Total 4.8 W
Design
Number of Modules:
6
Material Compliance
RoHS Declaration:
9AKK106713A5614
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20070731
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
4a80c4eb-dbc8-49b1-84e7-cdddb3a04f3e Italy
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Temperature:
-25...55 °C
Ambient Air Temperature:
Operation -25...55 °C
Degree of Protection:
IP2X
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 1g or 1mm 50 … 150 … 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
Refer to RoHS
Dimensions
Product Net Width:
105 mm
Product Net Height:
93 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
173 g
Dimension Diagram:
9AKK106930A3989
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
118 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
104 mm
Package Level 1 Gross Weight:
0.22 kg
Package Level 1 EAN:
8012542794004
Package Level 2 Units:
box 16 piece
Package Level 2 EAN:
8012542730828
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3259816
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5614
Installation
Instructions and Manuals:
9AKK108467A7091
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC002297 - Residual current circuit breaker (RCCB) module
ETIM 9:
EC002297 - Residual current circuit breaker (RCCB) module
UNSPSC:
39121601
eClass:
V11.0 : 27142210
Object Classification Code:
F
Standards:
IEC/EN 61009 Ann. G
No downloads available
There are no related links available
6.3.0.53655