S-ARC1 M C16
2CSA275901R9164
8012542340416
S-ARC1 M C16 Arc fault detection device integrated with MCB
S-ARC1 M is a 1P+N arc fault detection device (AFDD) with an integrated MCB in two modules, for the protection against short-circuit currents, overload, earth arc faults, parallel arc faults and series arc faults.
Yes
Design for Closing Resource Loops - Standard EN45555 - 52.7 %
0 %
No non-hazardous waste is sent to a landfill
Recycled Paper - 78 %
Product Durability
Take Back for Recycling
2.5 kV
10 kA
7.5 kA
Arbitrary
Red ON / Green OFF
3
10000 cycle
20000 cycle
1
1P+N
2
Instantaneous
Right
2.8 N·m
Auxiliary contact
Auxiliary/Signal contact
Shunt trip
Undervoltage release
Overvoltage release
Toggle - Insulation group II,Orange RAL 2004, sealable in ON-OFF-positions
Insulation group I, RAL 7035
Failsafe Bi-directional Cylinder-lift Terminal
Fire protection switch
0
Busbar 10 mm²
Rigid 1…25 mm²
Flexible 1…16 mm²
12 mm
Screw Terminals
C
230...240 V AC
500 V
4 kV
AC
16 A
50 … 60 Hz
2.8 W
III
Following EU Directive 2011/65/EU
20170621
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... 55 °C
Storage -40 ... 70 °C
30 °C
Terminals IP20
Housing IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g or 0.2mm 5 … 150 Hz
30g 2 shocks 13 ms
35 mm
85 mm
69 mm
180 g
box 1 piece
40 mm
95 mm
79 mm
0.200 kg
1 piece
3211066
1683187
2100165
EC002694 - Miniature circuit breaker (MCB) with auxiliary device
39121603
V11.0 : 27141906
4900 >> Miniature circuit breaker (MCB) with auxiliary device
F
IEC/EN 62606
IEC/EN 60898-1