S-ARC1 M C10
S-ARC1 M C10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S-ARC1 M C10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection Against Arc Faults AFDDs
  5. Arc Fault Detection Devices with Integrated Overcurrent Protection - AFDD+MCB
- Show Less..
No label translation
General Information
Extended Product Type:
S-ARC1 M C10
Product ID:
2CSA275901R9104
EAN:
8012542339717
Catalog Description:
S-ARC1 M C10 Arc fault detection device integrated with MCB
Long Description:
S-ARC1 M is a 1P+N arc fault detection device (AFDD) with an integrated MCB in two modules, for the protection against short-circuit currents, overload, earth arc faults, parallel arc faults and series arc faults.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1002
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  81.91 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A4799
Environmental Product Declaration - EPD:
9AKK108468A8866
Technical
Dielectric Test Voltage:
2.5 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
10 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
7.5 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P+N
Number of Modular Spacings per DIN Rail:
2
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Tightening Torque:
2.8 N·m
Accessory Type:
Auxiliary contact

Auxiliary/Signal contact

Shunt trip

Undervoltage release

Overvoltage release
Actuator Type:
Toggle - Insulation group II,Orange RAL 2004, sealable in ON-OFF-positions
Housing Type:
Insulation group I, RAL 7035
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Includes:
Fire protection switch
Accessories Available:
Yes
Mounting Position of Accessories:
Right
Number of Batteries:
0
Connecting Capacity:
Busbar 10 mm²

Rigid  1…25 mm²

Flexible  1…16 mm²
Wire Stripping Length:
12 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
230...240 V AC
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
10 A
Rated Short-Circuit Capacity:
10 kA
Rated Frequency (f):
50 … 60 Hz
Power Loss:
2.0 W
Overvoltage Category:
III
Design
Number of Modules:
2
Material Compliance
RoHS Information:
9AKK107045A1564
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170621
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 55 °C

Storage -40 ... 70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
Terminals IP20

Housing IP40
Pollution Degree:
2
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g or 0.2mm 5 … 150 Hz
Resistance to Shock acc. to IEC 60068-2-27:
30g 2 shocks 13 ms
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
180 g
Built-In Depth (t2):
69 mm
Dimension Diagram:
9AKK106930A8989
Engineering
EPLAN Data:
9AAC190689_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
40 mm
Package Level 1 Height:
95 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Gross Weight:
0.200 kg
Package Level 1 EAN:
8012542339717
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3211064
E-Number (Norway):
1683185
E-Number (Sweden):
2100163
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107045A1563
IMQ Certificate:
9AKK107045A4216
KC Certificate:
9AKK108466A5923
VDE Certificate:
9AKK107045A7202
Installation
Instructions and Manuals:
9AKK106930A8985
9AKK106930A8986
Popular Downloads
Data Sheet, Technical Information:
2CDC420032D0201
Mechanical Drawings:
9AKK106930A8988
9AKK106930A8989
External Classifications and Standards
ETIM 8:
EC002694 - Miniature circuit breaker (MCB) with auxiliary device
ETIM 9:
EC002694 - Miniature circuit breaker (MCB) with auxiliary device
UNSPSC:
39121603
eClass:
V11.0 : 27141906
IDEA Granular Category Code (IGCC):
4900 >> Miniature circuit breaker (MCB) with auxiliary device
Object Classification Code:
F
Standards:
IEC/EN 62606

IEC/EN 60898-1
Show accessory images
Accessories
No downloads available
EPLAN Data S-ARC1 M C10
6.3.0.53655