S-ARC1 M B6
S-ARC1 M B6
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S-ARC1 M B6

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection Against Arc Faults AFDDs
  5. Arc Fault Detection Devices with Integrated Overcurrent Protection - AFDD+MCB
- Show Less..
No label translation
General Information
Extended Product Type:
S-ARC1 M B6
Product ID:
2CSA275901R9065
EAN:
8012542374312
Catalog Description:
S-ARC1 M B6 Arc fault detection device integrated with MCB
Long Description:
S-ARC1 M is a 1P+N arc fault detection device (AFDD) with an integrated MCB in two modules, for the protection against short-circuit currents, overload, earth arc faults, parallel arc faults and series arc faults.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1002
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  81.91 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A4799
Environmental Product Declaration - EPD:
9AKK108468A8866
Technical
Dielectric Test Voltage:
2.5 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
10 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
7.5 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P+N
Number of Modular Spacings per DIN Rail:
2
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Tightening Torque:
2.8 N·m
Accessory Type:
Auxiliary contact

Auxiliary/Signal contact

Shunt trip

Undervoltage release

Overvoltage release
Actuator Type:
Toggle - Insulation group II,Orange RAL 2004, sealable in ON-OFF-positions
Housing Type:
Insulation group I, RAL 7035
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Includes:
Fire protection switch
Accessories Available:
Yes
Mounting Position of Accessories:
Right
Number of Batteries:
0
Connecting Capacity:
Busbar 10 mm²

Rigid  1…25 mm²

Flexible  1…16 mm²
Wire Stripping Length:
12 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
B
Rated Operational Voltage:
230...240 V AC
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
6 A
Rated Short-Circuit Capacity:
10 kA
Rated Frequency (f):
50 Hz
Power Loss:
Total 2.3 W
Overvoltage Category:
III
Design
Number of Modules:
2
Material Compliance
RoHS Declaration:
9AKK107045A1564
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170621
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 55 °C

Storage -40 ... 70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
Terminals IP20

Housing IP40
Pollution Degree:
2
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g or 0.2mm 5 … 150 Hz
Resistance to Shock acc. to IEC 60068-2-27:
30g 2 shocks 13 ms
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
180 g
Built-In Depth (t2):
69 mm
Dimension Diagram:
9AKK106930A8989
Engineering
EPLAN Data:
9AAC190689_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
40 mm
Package Level 1 Height:
95 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Gross Weight:
0.200 kg
Package Level 1 EAN:
8012542374312
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3211056
E-Number (Norway):
1683194
E-Number (Sweden):
2100157
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107045A1563
IMQ Certificate:
9AKK107045A4216
KC Certificate:
9AKK108466A5923
VDE Certificate:
9AKK107045A7202
Installation
Instructions and Manuals:
9AKK106930A8985
9AKK106930A8986
Popular Downloads
Data Sheet, Technical Information:
2CDC420032D0201
Mechanical Drawings:
9AKK106930A8988
9AKK106930A8989
External Classifications and Standards
ETIM 8:
EC002694 - Miniature circuit breaker (MCB) with auxiliary device
ETIM 9:
EC002694 - Miniature circuit breaker (MCB) with auxiliary device
UNSPSC:
39121603
eClass:
V11.0 : 27141906
IDEA Granular Category Code (IGCC):
4900 >> Miniature circuit breaker (MCB) with auxiliary device
Object Classification Code:
F
Standards:
IEC/EN 62606

IEC/EN 60898-1
Show accessory images
Accessories
No downloads available
EPLAN Data S-ARC1 M B6
6.3.0.53655