DS-ARC1 M B6 A30
2CSA275103R1065
8012542734710
Arc fault detection device integrated with RCBO
DS-ARC1 M is a 1P+N arc fault detection device (AFDD) with an integrated RCBO in three modules, for the protection against earth arc faults, parallel arc faults, series arc faults, overvolatge, short-circuit currents, overload, earth fault currents
B
Type A
230...240 V AC
500 V
170 … 264 V
4 kV
2.5 kV
AC
6 A
30 mA
10 kA
6 kA
7.5 kA
50 … 60 Hz
2.5 W
Arbitrary
Red ON / Green OFF
3
10000 cycle
20000 cycle
1P+N
1
Blue flag on toggle
Instantaneous
III
Right
2.8 N·m
Auxiliary contact
Auxiliary/Signal contact
Shunt trip
Undervoltage release
Overvoltage release
Bottom fitting auxiliary contact
Toggle -Insulation group II, Orange RAL 2004, sealable in ON-OFF-positions
Insulation group I, RAL 7035
DIN-Rail
Failsafe Bi-directional Cylinder-lift Terminal
Any
Yes
0
Busbar 10 mm²
Rigid 1…25 mm²
Flexible 1…16 mm²
12 mm
Screw Terminals
Following EU Directive 2011/65/EU
20180903
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... 55 °C
Storage -40 ... 70 °C
30 °C
Terminals IP20
Housing IP40
2
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g or 0.2mm 5 … 150 Hz
30g 2 shocks 13 ms
52.5 mm
85 mm
69 mm
240 g
box 1 piece
56 mm
95 mm
79 mm
0.270 kg
1 piece
3211097
1683234
EC002695 - Earth leakage circuit breaker with auxiliary device
V11.0 : 27142213
F
IEC/EN 62606
IEC/EN 61009-1
IEC/EN 61009-2-1