DS-ARC1 B6 A30
DS-ARC1 B6 A30
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DS-ARC1 B6 A30

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection Against Arc Faults AFDDs
  5. Arc Fault Detection Devices with Integrated Overcurrent and Residual Current Protection - AFDD+RCBO
- Show Less..
No label translation
General Information
Extended Product Type:
DS-ARC1 B6 A30
Product ID:
2CSA255103R1065
EAN:
8012542736516
Catalog Description:
DS-ARC1 B6 A30 Arc fault detection device integrated with RCBO
Long Description:
DS-ARC1 is a 1P+N arc fault detection device (AFDD) with an integrated RCBO in three modules, for the protection against earth arc faults, parallel arc faults, series arc faults, overvolatge, short-circuit currents, overload, earth fault currents
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A1707
Technical
Type of Residual Current:
Type A
Test Voltage (Ut):
170 … 264 V
Dielectric Test Voltage:
2.5 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
7.5 kA
Rated Residual Breaking Capacity (IΔm):
6 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
6 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P+N
Number of Modular Spacings per DIN Rail:
3
Fault Indication:
Blue Flag on Toggle
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Tightening Torque:
2.8 N·m
Accessory Type:
Auxiliary contact

Auxiliary/Signal contact

Shunt trip

Undervoltage release

Overvoltage release

Bottom fitting auxiliary contact
Actuator Type:
Toggle -Insulation group II, Orange RAL 2004, sealable in ON-OFF-positions
Housing Type:
Insulation group I, RAL 7035
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Accessories Available:
Yes
Mounting Position of Accessories:
Right
Number of Batteries:
0
Connecting Capacity:
Busbar 10 mm²

Rigid  1…25 mm²

Flexible  1…16 mm²
Wire Stripping Length:
12 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
B
Rated Operational Voltage:
230...240 V AC
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
6 A
Rated Residual Current:
30 mA
Rated Short-Circuit Capacity:
6 kA
Rated Frequency (f):
50 … 60 Hz
Power Loss:
Total 2.5 W
Overvoltage Category:
III
Design
Number of Modules:
3
Material Compliance
RoHS Declaration:
9AKK107046A6530
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20180903
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
d57e2b04-59f6-4448-ae1b-f26dd4da62b2 Italy
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 55 °C

Storage -40 ... 70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
Terminals IP20

Housing IP40
Pollution Degree:
2
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g or 0.2mm 5 … 150 Hz
Resistance to Shock acc. to IEC 60068-2-27:
30g 2 shocks 13 ms
Dimensions
Width in Number of Modular Spacings:
3
Product Net Width:
52.5 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
240 g
Built-In Depth (t2):
69 mm
Dimension Diagram:
9AKK107046A6174
Engineering
EPLAN Data:
9AAC190691_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
56 mm
Package Level 1 Height:
95 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Gross Weight:
0.270 kg
Package Level 1 EAN:
8012542736516
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3211079
E-Number (Norway):
1683254
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107046A6529
IMQ Certificate:
9AKK107046A6176
KC Certificate:
9AKK108466A5926
VDE Certificate:
9AKK107046A6538
Installation
Instructions and Manuals:
9AKK107046A6173
9AKK106930A8986
Popular Downloads
Data Sheet, Technical Information:
9AKK107046A7200
Mechanical Drawings:
9AKK107046A6174
9AKK107046A6175
External Classifications and Standards
ETIM 8:
EC002695 - Earth leakage circuit breaker with auxiliary device
ETIM 9:
EC002695 - Earth leakage circuit breaker with auxiliary device
eClass:
V11.0 : 27142213
Object Classification Code:
F
Standards:
IEC/EN 62606

IEC/EN 61009-1

IEC/EN 61009-2-1
No downloads available
EPLAN Data DS-ARC1 B6 A30
6.3.0.53655