A43 512-100
A43 512-100
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A43 512-100

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Energy Meters
- Show Less..
No label translation
General Information
Extended Product Type:
A43 512-100
Product ID:
2CMA170531R1000
ABB Type Designation:
A43 512-100
EAN:
7392696705318
Catalog Description:
Energy meter 'Platinum', Modbus RS485, 3-phase, 5 A
Long Description:
Advanced DIN-rail meter with a large and easy to read back lighted pixel-oriented display. The meter is intended for use in the industry, commercial buildings etc. The meter can be used in 3 or 4 wire systems with a wide voltage range. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase direct connected for active and reactive energy. Import and export of energy in different registers and one total. Resettable register for intermediate values. Internal clock for tariff shift, Min and maximum demand, previous values and event log with timestamps. 8 channel load profile Four programmable inputs or outputs. Up to the 16th harmonicsfor pulses or alarm etc.  RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  66.08 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Process Efficiency - Product contribute to reducing customer operations environmental footprint

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
9AKK108470A1374
Environmental Product Declaration - EPD:
9AKK108467A4138
Technical
Function:
Electricity meter
Sub-Function:
Platinum
Current Rating:
5 A
Communication Interface:
Modbus RS485
Accuracy:
Active Energy Class B MID (±1%)
Measuring Instrument Conformity:
Measurement Instrument Directive (MID)
Meter Tariff Control:
Internal

External
Meter Tariff Rating:
Multi-Tariff
Pulse Output Rate:
1-999999
Number of Poles:
4P
Number of Phases:
3-phase
Number of Counter Positions:
7
Number of Digital In/Outputs:
4 I/O Channels
Real-time Clock:
Real time clock with 5 ppm accuracy at reference temperature 25°C
Meter Type:
Direct connected
Pulse Output Type:
Electrical
Type of Indicator:
Digital
Communication:
Modbus RTU
Connecting Capacity Main Circuit:
1 ... 25 mm²
Input Current Maximum (Iin):
80 A
Electrical
Rated Voltage (Ur):
3x57.7-288 V
Voltage Range:
3x47…331 V
Rated Current (In):
5 A

Maximum 80 A
Rated Frequency (f):
50 / 60 Hz
Power Consumption (@Pcons):
0.807 W
Design
Enclosure Material:
Polycarbonate in transparent front glass. Glass reinforced
polycarbonate in bottom case and upper case. Polycarbonate
in terminal cover.
Material Compliance
RoHS Information:
2CMC484006
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
RoHS Date:
2011-44
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C
Degree of Protection:
IP20
Environmental Information:
2CMC484004D0001
Dimensions
Width in Number of Modular Spacings:
7
Product Net Width:
123 mm
Product Net Height:
26.5 mm
Product Net Depth / Length:
65 mm
Product Net Weight:
448 g
Size:
97X123X65
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
98 mm
Package Level 1 Height:
68 mm
Package Level 1 Depth / Length:
144 mm
Package Level 1 Gross Weight:
0.538 kg
Package Level 1 EAN:
7392696705318
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6625011
E-Number (Norway):
8204035
E-Number (Sweden):
0980713
Certificates and Declarations
Declaration of Conformity - CE:
2CMC484003D0001
Installation
Instructions and Manuals:
2CMC484003M0201
Popular Downloads
Data Sheet, Technical Information:
2CMC484001M0201
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
UNSPSC:
41113667
eClass:
V11.0 : 27142316
IDEA Granular Category Code (IGCC):
3300 >> Kilowatt-hour meter
Object Classification Code:
P
Standards:
EN 50470-1
Accessories
No downloads available
There are no related links available
6.3.0.53655