C13 110-101
C13 110-101
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

C13 110-101

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Energy Meters
- Show Less..
No label translation
General Information
Extended Product Type:
C13 110-101
Product ID:
2CMA103574R1000
EAN:
7392696035743
Catalog Description:
Energy meter 'Steel', None, 3-phase, 5 A
Long Description:
Basic compact meters for use in residential applications for single or multi family houses or in stand alone applications. To be used in a four wire system. The meter has instrumentation values. Three phase direct connected for active energy. One output for pulses or alarm etc. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.  1000 imp/kWh.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  66.08 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Process Efficiency - Product contribute to reducing customer operations environmental footprint

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
9AKK108470A1374
Environmental Product Declaration - EPD:
9AKK108467A4138
Technical
Function:
Electricity meter
Sub-Function:
Steel
Current Rating:
5 A
Communication Interface:
None
Accuracy:
Active Energy Class B MID (±1%)
Measuring Instrument Conformity:
Measurement Instrument Directive (MID)
Meter Tariff Rating:
One-Tariff
Pulse Output Rate:
1000
Number of Poles:
4P
Number of Phases:
3-phase
Number of Counter Positions:
7
Number of Digital In/Outputs:
1 Digital Output
Meter Type:
Direct connected
Pulse Output Type:
Electrical
Type of Indicator:
Digital
Input Current Maximum (Iin):
40 A
Electrical
Rated Voltage (Ur):
3x220-240 V
Voltage Range:
3x176…276 V
Rated Current (In):
5 A

Maximum 40 A
Rated Frequency (f):
50 / 60 Hz
Power Consumption (@Pcons):
0.72 W
Power Loss:
0.64 W
Design
Enclosure Material:
Polycarbonate in transparent front glass and terminal cover. Glass reinforced polycarbonate in housing.
Material Compliance
RoHS Declaration:
2CMC486006
RoHS Information:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
RoHS Date:
20190722
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 70 °C
Degree of Protection:
IP20
Dimensions
Width in Number of Modular Spacings:
3
Product Net Width:
54 mm
Product Net Height:
26.5 mm
Product Net Depth / Length:
65 mm
Product Net Weight:
170 g
Dimension Diagram:
2CMC486004M0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
88 mm
Package Level 1 Height:
68 mm
Package Level 1 Depth / Length:
116 mm
Package Level 1 Gross Weight:
2288 g
Package Level 1 EAN:
7392696035743
Package Level 2 Units:
box 24 piece
Package Level 2 Width:
240 mm
Package Level 2 Height:
174 mm
Package Level 2 Depth / Length:
426 mm
Package Level 2 Gross Weight:
6.100 kg
Package Level 2 EAN:
7392696059435
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6701065
Replacement Product ID (NEW):
2CMA241695R1000
Certificates and Declarations
Declaration of Conformity - CE:
2CMC486004D0001
EU Data Act Compliance Declaration:
Not applicable
Installation
Instructions and Manuals:
2CMC486006M0201
Popular Downloads
Data Sheet, Technical Information:
2CMC486004M0201
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
eClass:
V11.0 : 27142316
Object Classification Code:
P
Accessories
No downloads available
There are no related links available
6.3.0.53655