B24 112-100
B24 112-100
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

B24 112-100

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Energy Meters
- Show Less..
No label translation
General Information
Extended Product Type:
B24 112-100
Product ID:
2CMA100178R1000
ABB Type Designation:
B24 112-100
EAN:
7392696001786
Catalog Description:
Energy meter 'Steel', RS-485, 3-phase, 1 A
Long Description:
Advanced compact DIN-rail meter with an easy to read back lighted display. The meter is intended for use in the commercial or residential buildings etc. The meter can be used in 3 or 4 wire systems. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase transformer connectedfor active energy. One output for pulses or alarm etc.  RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  66.08 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Process Efficiency - Product contribute to reducing customer operations environmental footprint

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
9AKK108470A1374
Environmental Product Declaration - EPD:
9AKK108467A4138
Technical
Function:
Electricity meter
Sub-Function:
Steel
Current Rating:
1 A
Communication Interface:
RS-485
Accuracy:
Active Energy Class B MID (±1%)
Measuring Instrument Conformity:
Measurement Instrument Directive (MID)
Meter Tariff Control:
Internal

External
Meter Tariff Rating:
One-Tariff
Pulse Output Rate:
1 … 9999 kvar·h
Model Number:
Measurement transformer
Number of Poles:
4P
Number of Phases:
3-phase
Number of Counter Positions:
7
Number of Digital In/Outputs:
1 Digital Output
Energy Meter Type:
AC-MID
Meter Type:
Transformer connected
Pulse Output Type:
Electrical
Type of Indicator:
Digital
Additional Information:
CT (1A, 5A)
Communication:
Modbus RTU
Connecting Capacity Main Circuit:
0.5 ... 10 mm²
Input Current Maximum (Iin):
6 A
Electrical
Rated Voltage (Ur):
220 … 240 (Un) N-L V

380 … 415 (Un) L-L V
Voltage Range:
3x176…276 V
Rated Current (In):
Maximum 6 A
Frequency (f):
118 … 60 Hz
Rated Frequency (f):
50 / 60 Hz
Power Consumption (@Pcons):
0.721 W
Design
Enclosure Material:
Polycarbonate in transparent front glass. Glass reinforced
polycarbonate in bottom case and upper case. Polycarbonate
in terminal cover.
Material Compliance
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C
Degree of Protection:
IP20
Environmental Information:
2CMC485003D0001
Dimensions
Width in Number of Modular Spacings:
4
Product Net Width:
70 mm
Product Net Height:
26.5 mm
Product Net Depth / Length:
65 mm
Product Net Weight:
250 g
Size:
96X70X65
Dimension Diagram:
2CMC485003M0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Height:
68 mm
Package Level 1 Depth / Length:
94 mm
Package Level 1 Gross Weight:
0.33 kg
Package Level 1 EAN:
7392696001786
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6625041
E-Number (Norway):
8204075
E-Number (Sweden):
0900045
Certificates and Declarations
Declaration of Conformity - CE:
2CMC485002D0001
EU Data Act Compliance Declaration:
9AKK108471A5047
Installation
Instructions and Manuals:
2CMC485019M0201
Popular Downloads
Data Sheet, Technical Information:
2CMC485003M0201
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
UNSPSC:
41113667
eClass:
V11.0 : 27142316
IDEA Granular Category Code (IGCC):
3300 >> Kilowatt-hour meter
Object Classification Code:
P
Standards:
IEC 62053-21
Accessories
No downloads available
There are no related links available
6.3.0.53655