Loading Images..
No label translation
General Information
Extended Product Type:
B23 112-100
Product ID:
2CMA100164R1000
ABB Type Designation:
B23 112-100
EAN:
7392696001649
Catalog Description:
Energy meter 'Steel', Modbus RS485, Three-phase, 5 A
Long Description:
Advanced compact DIN-rail meter with an easy to read back lighted display. The meter is intended for use in the commercial or residential buildings etc. The meter can be used in 3 or 4 wire systems. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase direct connected for active energy. One output for pulses or alarm etc.  RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.
ABB EcoSolutions
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  66.08 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Process Efficiency - Product contribute to reducing customer operations environmental footprint

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Technical
Function:
Electricity meter
Sub-Function:
Steel
Rated Voltage (Ur):
3x220-240 V
Voltage Range:
3x176…276 V
Rated Current (In):
5 A

Maximum 65 A
Current Rating:
5 A
Rated Frequency (f):
50 / 60 Hz
Power Consumption (@Pcons):
0.721 W
Communication Interface:
Modbus RS485
Accuracy:
Active Energy Class B MID (±1%)
Measuring Instrument Conformity:
Measurement Instrument Directive (MID)
Meter Tariff Rating:
One-Tariff
Pulse Output Rate:
1-999999
Number of Poles:
4P
Number of Phases:
Three-phase
Number of Counter Positions:
7
Number of Digital In/Outputs:
1 DO
Meter Type:
Direct connected
Mounting Type:
DIN-Rail
Pulse Output Type:
Electrical
Type of Indicator:
Digital
Enclosure Material:
Polycarbonate in transparent front glass. Glass reinforced
polycarbonate in bottom case and upper case. Polycarbonate
in terminal cover.
I/O Option:
1 digital output
Communication:
Modbus RTU
Connecting Capacity Main Circuit:
1 ... 25 mm²
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
RoHS Date:
2012-36
REACH Declaration:
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C
Degree of Protection:
IP20
Environmental Information:
Dimensions
Width in Number of Modular Spacings:
4
Product Net Width:
70 mm
Product Net Height:
26.5 mm
Product Net Depth / Length:
65 mm
Product Net Weight:
320 g
Size:
97X70X65
Dimension Diagram:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Height:
68 mm
Package Level 1 Depth / Length:
94 mm
Package Level 1 Gross Weight:
0.39 kg
Package Level 1 EAN:
7392696001649
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6625034
E-Number (Norway):
8204068
E-Number (Sweden):
0900037
Replacement Product ID (NEW):
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
UNSPSC:
41113667
eClass:
V11.0 : 27142316
IDEA Granular Category Code (IGCC):
3300 >> Kilowatt-hour meter
Object Classification Code:
P
Standards:
EN 50470-1
Accessories
Filter 3 Products
Identifier Description Type Qty Unit Of Measure
2CCG000242R0001 Control unit SCU100 1 piece
2CDG110226R0011 Energy Management QA/S3.16.1 1 piece
2CDG110227R0011 Energy Management QA/S3.64.1 1 piece
No downloads available