BMS313C16
BMS313C16
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

BMS313C16

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Basic M System
  5. Miniature Circuit Breakers MCBs
- Show Less..
No label translation
General Information
Extended Product Type:
BMS313C16
Product ID:
2CDS633031R0164
EAN:
4016779044721
Catalog Description:
Miniature Circuit Breaker - Basic M BMS - 3P - 16 A - C - (AC) 3 kA
Long Description:
The basic M MCB series protects installations against overloads and short-circuits, guaranteeing reliability and safety of operations. 
ABB basic M series satisfies most common requirements in terms of MCBs, allowing the usage of different pole configurations, characteristics and rated currents for residential and commercial applications. This product is manufactured according to international IEC standards.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Energy Limiting Class:
3
Electrical Endurance:
4000 AC cycle
Mechanical Endurance:
10000 cycle
Number of Protected Poles:
3
Number of Poles:
3P
Tightening Torque:
2 N·m
Actuator Type:
Toggle
Actuator Marking:
I  / O
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
Yes
Connecting Capacity:
Flexible 1 ... 16 mm²

Rigid 1 ... 25 mm²
Wire Stripping Length:
12.5 mm
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 400 V

acc. to IEC 60947-2 440 V
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
16 A
Rated Short-Circuit Capacity:
(AC) 3 kA

(400 V AC) 3 kA

(400 V) 3 kA
Rated Frequency (f):
50 / 60 Hz
Power Loss:
at Rated Operating Conditions per Pole 2.5 W
Overvoltage Category:
III
Material Compliance
RoHS Declaration:
9AKK108472A0372
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20251203
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20251028
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
Toxic Substances Control Act - TSCA:
9AKK108468A8104
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -5 ... +55 °C

Storage -40 ... +70 °C
Degree of Protection:
IP20

Enclosure with Cover IP40
Pollution Degree:
2
Dimensions
Width in Number of Modular Spacings:
3.0
Product Net Width:
52.5 mm
Product Net Height:
88 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
279 g
Built-In Depth (t2):
69 mm
Container Information
Package Level 1 Units:
carton 4 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
220 mm
Package Level 1 Gross Weight:
1.293 kg
Package Level 1 EAN:
4016779044738
Package Level 2 Units:
32 piece
Package Level 2 Width:
183 mm
Package Level 2 Height:
164 mm
Package Level 2 Depth / Length:
445 mm
Package Level 2 Gross Weight:
10.344 kg
Package Level 2 EAN:
4016779052993
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
2CDK400666D2701
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107045A1496
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Standards:
IEC 60898-1
No downloads available
There are no related links available
6.3.0.53655