S303P-C10
S303P-C10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S303P-C10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs
  6. S300P
- Show Less..
No label translation
General Information
Extended Product Type:
S303P-C10
Product ID:
2CDS383001R0104
EAN:
4016779078146
Catalog Description:
Miniature Circuit Breaker - S300P - 3P - 10 A - C - (AC) 25 kA
Long Description:
The MCBs S300P series assures protection in industrial installations against overload and short circuits. This product is manufactured according to international IEC and UL standards, for the markets where it is required.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
52 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108469A3274
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  63.8 %
Improved Energy Efficiency for Customers:
Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108467A9801
Environmental Product Declaration - EPD:
9AKK108467A7130
Technical
Dielectric Test Voltage:
50 / 60 Hz - 1 min 2 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(415 V AC) 25 kA

(440 V AC) 15 kA

(400 V) 25 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
3
Number of Poles:
3P
Tightening Torque:
2.8 N·m
Actuator Type:
Toggle
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Actuator Marking:
I  / O
Actuator Material:
Insulation Group II, Black, Sealable
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
Yes
Connecting Capacity:
Busbar 10/10 mm²

Flexible with Ferrule 0.75 ... 25 mm²

Flexible 0.75 ... 25 mm²

Flexible 0.75 ... 25 mm²

Rigid 0.75 ... 35 mm²

Stranded 0.75 ... 35 mm²
Installation Size:
acc. to DIN 43880 1
Wire Stripping Length:
14 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 415 V AC

acc. to IEC 60947-2 415 V AC
Operational Voltage:
Maximum (Incl. Tolerance) 457 V AC

Maximum 457 V AC

Minimum 12 V AC

Minimum 12 V DC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 500 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Input Voltage Type:
AC/DC
Rated Current (In):
10 A
Rated Short-Circuit Capacity:
(AC) 25 kA

(400 V) 25 kA
Rated Frequency (f):
50 / 60 Hz

DC
Power Loss:
4.5 W

at Rated Operating Conditions per Pole 1.5 W
Overvoltage Category:
IV
Design
Housing Material:
Insulation Group I, RAL 7035
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
125 V DC

480Y / 277 V AC

480Y/277 V AC
Interrupting Rating acc. to UL1077:
(125 V DC) 10 kA

(480Y / 277 V AC) 10 kA
Connecting Capacity UL/CSA:
Busbar 18-8 AWG

Conductor 18-4 AWG
Tightening Torque UL/CSA:
18 in·lb
Material Compliance
RoHS Declaration:
9AKK107991A3220
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20240228
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250917
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
cb4a1e43-5e8e-4523-a11d-d56938299570 Germany
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +70 °C

Storage -55 ... +70 °C
Degree of Protection:
IP20

IP40

Enclosure with Cover IP40
Pollution Degree:
3
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 3 shocks 18 ms
Dimensions
Width in Number of Modular Spacings:
3.0
Product Net Width:
52.5 mm
Product Net Height:
88 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
0.36 kg
Pole Net Weight:
0.124 kg
Built-In Depth (t2):
69 mm
Engineering
EPLAN Data:
9AAF617138_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
58 mm
Package Level 1 Gross Weight:
0.38 kg
Package Level 1 EAN:
4016779078146
Package Level 2 Units:
carton 36 piece
Package Level 2 Width:
275 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
400 mm
Package Level 2 Gross Weight:
14.08 kg
Package Level 2 EAN:
4016779093156
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3212287
E-Number (Norway):
1641851
E-Number (Sweden):
2101290
Certificates and Declarations
CB Certificate:
2CDZ405000A1089
2CDZ405000A1093
CCA Certificate:
2CDZ405000A1090
2CDZ405000A1094
CCC Certificate:
2CDZ405000A1097
2CDZ405000A1098
CQC Certificate:
2CDZ405000A1097
2CDZ405000A1098
CSA Certificate:
2CDZ405000A1102
Declaration of Conformity - CE:
9AKK107991A3220
Declaration of Conformity - UKCA:
9AKK107992A8877
DNV GL Certificate:
2CDZ405000A1155
EAC Certificate:
2CDZ405000A1092
2CDZ405000A1096
NF Certificate:
2CDZ405000A1144
RINA Certificate:
2CDZ405000A1194
UL Certificate:
2CDZ405000A1101
VDE Certificate:
2CDZ405000A1191
2CDZ405000A1195
Installation
Instructions and Manuals:
2CDS207104P0002
Popular Downloads
Data Sheet, Technical Information:
9AKK107992A4964
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Object Classification Code:
F
Standards:
CSA 22.2 No. 235

IEC/EN 60898-1

IEC/EN 60947-2

UL 1077
Certification Agency:
CSA

IEC

EN

UL
Standardization Body:
EN

IEC

UL

CSA
Accessories
No downloads available
There are no related links available
6.3.0.53655