S303P-C1
2CDS383001R0014
4016779078283
Miniature Circuit Breaker - S300P - 3P - 1 A - C
The MCBs S300P series assures protection in industrial installations against overload and short circuits. This product is manufactured according to international IEC and UL standards, for the markets where it is required.
Germany (DE)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
52 day
CZABB004EXPU
Yes
Design for Closing Resource Loops - Standard EN45555 - 63.8 %
Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Product Durability
C
acc. to IEC 60898-1 415 V AC
acc. to IEC 60898-1 415 V
acc. to IEC 60947-2 415 V AC
Maximum (Incl. Tolerance) 457 V AC
Maximum 457 V AC
Minimum 12 V AC
Minimum 12 V DC
acc. to IEC/EN 60664-1 500 V
6 kV
50/60 Hz-1 min: 2 kV
AC/DC
1 A
(AC) 25 kA
(400 V) 25 kA
(415 V AC) 100 kA
(440 V AC) 100 kA
(400 V) 100 kA
50 / 60 Hz
4.2 W
at Rated Operating Conditions per Pole 1.4 W
Arbitrary
Red ON / Green OFF
20000 AC cycle
20000 cycle
3P
3
IV
2.8 N·m
Failsafe Bi-directional Cylinder-lift Terminal
I / O
Insulation Group II, Black, Sealable
Insulation Group I, RAL 7035
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
any
Pozidriv 2
Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
acc. to DIN 43880 1
14 mm
Screw Terminals
Following EU Directive 2011/65/EU
20220317
False - does not contain substances > 0.1 mass percentage
20240821
Operation -40 ... +70 °C
Storage -55 ... +70 °C
IP20
IP40
Enclosure with Cover IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 3 shocks 18 ms
125 V DC
480Y / 277 V AC
480Y/277 V AC
(125 V DC) 10 kA
(480Y / 277 V AC) 10 kA
Busbar 18-8 AWG
Conductor 18-4 AWG
18 in·lb
3.0
52.5 mm
88 mm
69 mm
0.372 kg
0.124 kg
box 1 piece
92 mm
80 mm
58 mm
0.387 kg
4016779083300
carton 36 piece
275 mm
210 mm
400 mm
13.9 kg
4016779093088
1 piece
3212273
1641844
2101283
EC000042 - Miniature circuit breaker (MCB)
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536 20 10
39121603
V11.0 : 27141901
4897 >> Miniature circuit breakers
F
CSA 22.2 No. 235
IEC/EN 60898-1
IEC/EN 60947-2
UL 1077
CSA
IEC
EN
UL