S301P-C25
2CDS381001R0254
4016779080354
Miniature Circuit Breaker - S300P - 1P - 25 A - C - (AC) 25 kA
The MCBs S300P series assures protection in industrial installations against overload and short circuits. This product is manufactured according to international IEC and UL standards, for the markets where it is required.
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
67 day
CZABB004EXPU
Yes
Design for Closing Resource Loops - Standard EN45555 - 63.8 %
Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Product Durability
50 / 60 Hz - 1 min 2 kV
(240 V AC) 25 kA
(72 V DC) 25 kA
(230 V) 25 kA
(240 V AC) 12.5 kA
(72 V DC) 12.5 kA
Arbitrary
Red ON / Green OFF
20000 AC cycle
20000 cycle
1
1P
2.8 N·m
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
I / O
Insulation Group II, Black, Sealable
Pozidriv 2
Busbar 10/10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
acc. to DIN 43880 1
14 mm
Screw Terminals
C
acc. to IEC 60898-1 240 V AC
acc. to IEC 60947-2 240 V AC
Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
acc. to IEC/EN 60664-1 500 V
6 kV
AC/DC
25 A
(AC) 25 kA
(240 / 415 V AC) 25 kA
50 / 60 Hz
DC
2.3 W
at Rated Operating Conditions per Pole 2.3 W
IV
Insulation Group I, RAL 7035
480Y / 277 V AC
480Y/277 V AC
(277 V AC) 10 kA
(60 V DC) 10 kA
Busbar 18-8 AWG
Conductor 18-4 AWG
18 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
28.02.2024
True - contains substances > 0.1 mass percentage
20240821
cb4a1e43-5e8e-4523-a11d-d56938299570 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -40 ... +70 °C
Storage -55 ... +70 °C
IP20
IP40
Enclosure with Cover IP40
3
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 3 shocks 18 ms
1.0
17.5 mm
88 mm
67.6 mm
0.124 kg
69 mm
box 10 piece
92 mm
80 mm
183 mm
1.29 kg
4016779081023
carton 120 piece
275 mm
210 mm
400 mm
15.4 kg
4016779090759
1 piece
3212227
1641612
2101035
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4897 >> Miniature circuit breakers
F
CSA 22.2 No. 235
IEC/EN 60898-1
IEC/EN 60947-2
UL 1077
CSA
IEC
EN
UL