S202M-C0.5UC
2CDS272061R0984
4013614432910
Miniature Circuit Breaker - S200MUC - 2P - 0.5 A - C - (AC) 10 kA
The miniature circuit breaker S 200 M UC extends the established ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique. All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
Czech Republic
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
167 day
CZABB004EXPU
Yes
Design for Closing Resource Loops - Standard EN45555 - 80.7 %
No non-hazardous waste is sent to a landfill
Product Durability
50 / 60 Hz - 1 min 2 kV
(220 V DC) 25 kA
(230 V AC) 15 kA
(400 V AC) 15 kA
(440 V AC) 10 kA
(440 V DC) 10 kA
(230 V) 10 kA
(220 V DC) 20 kA
Please Note Polarity of Device
Red ON / Green OFF
3
20000 AC cycle
20000 cycle
2
2P
2.8 N·m
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
I / O
Insulation Group II, Black, Sealable
Universal current
Pozidriv 2
Please note polarity of device
Busbar 10/10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
acc. to DIN 43880 1
Screw Terminals
C
acc. to IEC 60898-1 400 V AC
acc. to IEC 60898-1 440 V DC
acc. to IEC 60898-2 400 V AC
acc. to IEC 60898-2 440 V DC
acc. to IEC 60947-2 440 V AC
acc. to IEC 60947-2 440 V DC
Maximum (Incl. Tolerance) 440 V AC
Maximum (Incl. Tolerance) 500 V DC
Minimum 12 V AC
Minimum 12 V DC
acc. to IEC/EN 60664-1 440 V
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC/DC
0.5 A
(AC) 10 kA
(230 V AC) 10 kA
(253 V AC) 10 kA
(400 V AC) 10 kA
(400 V) 10 kA
(230 V) 15 kA
(400 V) 15 kA
50 / 60 Hz
DC
2.58 W
at Rated Operating Conditions per Pole 1.29 W
III
Insulation Group I, RAL 7035
480Y/277 V AC
500 V DC
(220 V AC) 10 kA
(277 V AC) 6 kA
(480Y / 277 V AC) 10 kA
(500 V DC) 10 kA
Busbar 14-8 AWG
Conductor 14-4 AWG
25 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251028
cec6beff-be12-4313-bcef-0d0cbaa3ae87 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... +55 °C
Storage -40 ... +70 °C
30 °C
IP20
Enclosure with Cover IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
2.0
35 mm
88 mm
69 mm
0.234 kg
0.125 kg
carton 5 piece
92 mm
80 mm
183 mm
1.21 kg
4013614424038
carton 60 piece
275 mm
210 mm
395 mm
14.92 kg
4013614444388
1 piece
3210331
1682647
2100229
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4899 >> Miniature circuit breaker (MCB) screw-in model
F
IEC/EN 60898-2
IEC/EN 60947-2
EN
IEC