S202M-C3UC
S202M-C3UC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S202M-C3UC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs
  6. S200MUC
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
S202M-C3UC
Product ID:
2CDS272061R0034
EAN:
4013614432958
Catalog Description:
Miniature Circuit Breaker - S200MUC - 2P - 3 A - C - (AC) 10 kA
Long Description:
The miniature circuit breaker S 200 M UC extends the established
ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the
entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique.

All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
167 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Czech Republic
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
ABB EcoSolutions
ABB EcoSolutions:
Yes
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  80.7 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108468A3132
Environmental Product Declaration - EPD:
9AKK108467A7832
Technical
Dielectric Test Voltage:
50 / 60 Hz - 1 min 2 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V DC) 25 kA

(230 V AC) 15 kA

(400 V AC) 15 kA

(440 V AC) 10 kA

(440 V DC) 10 kA

(230 V) 10 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V DC) 20 kA
Power Supply Connection:
Please Note Polarity of Device
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
2
Number of Poles:
2P
Tightening Torque:
2.8 N·m
Actuator Type:
Toggle
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Actuator Marking:
I  / O
Actuator Material:
Insulation Group II, Black, Sealable
Options Provided:
Universal current
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
Yes
Remarks:
Please note polarity of device
Connecting Capacity:
Busbar 10/10 mm²

Flexible with Ferrule 0.75 ... 25 mm²

Flexible 0.75 ... 25 mm²

Flexible 0.75 ... 25 mm²

Rigid 0.75 ... 35 mm²

Stranded 0.75 ... 35 mm²
Installation Size:
acc. to DIN 43880 1
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 400 V AC

acc. to IEC 60898-1 440 V DC

acc. to IEC 60898-2 400 V AC

acc. to IEC 60898-2 440 V DC

acc. to IEC 60947-2 440 V AC

acc. to IEC 60947-2 440 V DC
Operational Voltage:
Maximum (Incl. Tolerance) 440 V AC

Maximum (Incl. Tolerance) 500 V DC

Minimum 12 V AC

Minimum 12 V DC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Rated Impulse Withstand Voltage (Uimp):
4 kV

at 2000 m 5 kV

at Sea Level 6.2 kV
Input Voltage Type:
AC/DC
Rated Current (In):
3 A
Rated Short-Circuit Capacity:
(AC) 10 kA

(230 V AC) 10 kA

(253 V AC) 10 kA

(400 V AC) 10 kA

(440 V DC) 10 kA

(230 V) 10 kA

(400 V) 10 kA
Rated Conditional Short-Circuit Current (Inc):
(230 V) 15 kA

(400 V) 15 kA
Rated Frequency (f):
50 / 60 Hz

DC
Power Loss:
2.72 W

at Rated Operating Conditions per Pole 1.36 W
Overvoltage Category:
III
Design
Housing Material:
Insulation Group I, RAL 7035
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
480Y/277 V AC

500 V DC
Interrupting Rating acc. to UL1077:
(220 V AC) 10 kA

(277 V AC) 6 kA

(440 V DC) 10 kA

(480Y / 277 V AC) 10 kA

(500 V DC) 10 kA
Connecting Capacity UL/CSA:
Busbar 14-8 AWG

Conductor 14-4 AWG
Tightening Torque UL/CSA:
25 in·lb
Material Compliance
RoHS Declaration:
2CDK400583D2704
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20110608
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250917
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
cec6beff-be12-4313-bcef-0d0cbaa3ae87 Germany
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20

Enclosure with Cover IP40
Pollution Degree:
3
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
2CDK400030D201
Dimensions
Width in Number of Modular Spacings:
2.0
Product Net Width:
35 mm
Product Net Height:
88 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
0.234 kg
Pole Net Weight:
0.125 kg
Built-In Depth (t2):
69 mm
Container Information
Package Level 1 Units:
carton 5 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
183 mm
Package Level 1 Gross Weight:
1.21 kg
Package Level 1 EAN:
4013614424076
Package Level 2 Units:
carton 60 piece
Package Level 2 Width:
275 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
14.92 kg
Package Level 2 EAN:
4013614444425
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3210336
E-Number (Norway):
1682651
Certificates and Declarations
Declaration of Conformity - CE:
2CDK400583D2704
Installation
Instructions and Manuals:
2CDS207104P0002
Popular Downloads
Data Sheet, Technical Information:
2CDC002142D0207
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4899 >> Miniature circuit breaker (MCB) screw-in model
Object Classification Code:
F
Standards:
IEC/EN 60898-2

IEC/EN 60947-2
Certification Agency:
EN

IEC
Standardization Body:
EN

IEC
Show accessory images
Accessories
No downloads available
There are no related links available
6.3.0.53655