S201M-C63UC
2CDS271061R0634
4013614430855
Miniature Circuit Breaker - S200MUC - 1P - 63 A - C - (AC) 10 kA
The miniature circuit breaker S 200 M UC extends the established ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique. All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
Yes
Design for Closing Resource Loops - Standard EN45555 - 80.7 %
No non-hazardous waste is sent to a landfill
50 / 60 Hz - 1 min 2 kV
(110 V DC) 20 kA
(220 V DC) 10 kA
(230 V AC) 10 kA
(253 V AC) 6 kA
(400 V AC) 6 kA
(230 V) 10 kA
(110 V DC) 10 kA
Please Note Polarity of Device
Red ON / Green OFF
3
10000 AC cycle
20000 cycle
1
1P
2.8 N·m
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
I / O
Insulation Group II, Black, Sealable
Universal current
Pozidriv 2
Please note polarity of device
Busbar 10/10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
acc. to DIN 43880 1
Screw Terminals
C
acc. to IEC 60898-1 220 V DC
acc. to IEC 60898-1 230 V AC
acc. to IEC 60898-2 220 V DC
acc. to IEC 60898-2 230 V AC
acc. to IEC 60947-2 253 V AC
acc. to IEC 60947-2 220 V DC
Maximum (Incl. Tolerance) 250 V DC
Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
Minimum 12 V DC
acc. to IEC/EN 60664-1 440 V
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC/DC
63 A
(AC) 10 kA
(230 / 400 V AC) 10 kA
(253 V DC) 10 kA
(400 V) 10 kA
50 / 60 Hz
DC
5.59 W
at Rated Operating Conditions per Pole 5.59 W
III
Insulation Group I, RAL 7035
250 V DC
480Y/277 V AC
(220 V AC) 10 kA
(250 V DC) 10 kA
(480Y / 277 V AC) 10 kA
Busbar 14-8 AWG
Conductor 14-4 AWG
25 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20110608
True - contains substances > 0.1 mass percentage
20240821
cec6beff-be12-4313-bcef-0d0cbaa3ae87 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... +55 °C
Storage -40 ... +70 °C
30 °C
IP20
Enclosure with Cover IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
1.0
17.5 mm
85 mm
69 mm
0.125 kg
carton 10 piece
92 mm
80 mm
183 mm
1.3 kg
4013614421976
carton 120 piece
275 mm
210 mm
395 mm
16 kg
4013614444371
1 piece
3210269
1682646
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4899 >> Miniature circuit breaker (MCB) screw-in model
F
IEC/EN 60898-2
IEC/EN 60947-2
EN
IEC