S203-C100
2CDS253001R0824
4016779916288
Miniature Circuit Breaker - S200 80-100A - 3P - 100 A - C - (AC) 6 kA
S203-C100 Miniature Circuit Breake C-Char., 6kA, 100A, 3P
50 / 60 Hz - 1 min 2 kV
(230 V AC) 10 kA
(400 V AC) 6 kA
(400 V) 6 kA
Arbitrary
Red ON / Green OFF
3
10000 AC cycle
20000 cycle
3P
3 N·m
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
I / O
Insulation Group II, Black, Sealable
Pozidriv 2
Yes
Busbar 16/16 mm²
Conductor 2.5 ... 50 mm²
Flexible 4 ... 35 mm²
Rigid 2.5 ... 50 mm²
Stranded 2.5 ... 50 mm²
acc. to DIN 43880 1
Screw Terminals
C
acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 400 V AC
Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
acc. to IEC/EN 60664-1 440 V
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC
100 A
(AC) 6 kA
(DC) 6 kA
(230 V AC) 6 kA
(230 V) 10 kA
(400 V) 20 kA
50 / 60 Hz
29.4 W
at Rated Operating Conditions per Pole 9.8 W
III
Insulation Group I, RAL 7035
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20200320
False - does not contain substances > 0.1 mass percentage
20250917
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... +55 °C
Storage -40 ... +70 °C
30 °C
IP20
IP40
Enclosure with Cover IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
3.0
52.5 mm
88 mm
69 mm
0.36 kg
carton 1 piece
92 mm
80 mm
58 mm
0.6 kg
crate 36 piece
275 mm
210 mm
395 mm
14.08 kg
4016779919166
1 piece
3210642
1682955
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4897 >> Miniature circuit breakers
F
IEC/EN 60898-1
IEC/EN 60947-2
EN
IEC