S203-C3
S203-C3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S203-C3

2CDS253001R0034
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs
  6. S200
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
S203-C3
Product ID:
2CDS253001R0034
EAN:
4016779523455
Catalog Description:
Miniature Circuit Breaker - S200 - 3P - 3 A - C - (AC) 6 kA
Long Description:
System pro M compact S200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200 comply with IEC/EN 60898-1, IEC/EN 60947-2, UL1077 allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200 to save 50% space.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
167 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Czech Republic
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108469A3796
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  80.7 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
Extended Product Lifetime:
Product Durability
Offered with Takeback Services:
Take Back for Recycling
End Of Life Disassembling Instructions:
9AKK108468A3132
Environmental Product Declaration - EPD:
9AKK108467A7832
Technical
Dielectric Test Voltage:
50 / 60 Hz - 1 min 2 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(230 V AC) 20 kA

(400 V AC) 10 kA

(440 V AC) 10 kA

(230 V) 20 kA

(400 V) 10 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(230 V AC) 15 kA

(400 V AC) 7.5 kA

(440 V AC) 7.5 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
3
Number of Poles:
3P
Tightening Torque:
2.8 N·m
Actuator Type:
Toggle
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Actuator Marking:
I  / O
Actuator Material:
Insulation Group II, Black, Sealable
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
Yes
Connecting Capacity:
Busbar 10/10 mm²

Flexible with Ferrule 0.75 ... 25 mm²

Flexible 0.75 ... 25 mm²

Rigid 0.75 ... 35 mm²

Rigid 0.75 ... 35 mm²

Stranded 0.75 ... 35 mm²
Installation Size:
acc. to DIN 43880 1
Wire Stripping Length:
12.5 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 400 V AC

acc. to IEC 60947-2 440 V AC
Operational Voltage:
Maximum (Incl. Tolerance) 440 V AC

Minimum 12 V AC

Minimum 12 V DC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Rated Impulse Withstand Voltage (Uimp):
4 kV

at 2000 m 5 kV

at Sea Level 6.2 kV
Input Voltage Type:
AC/DC
Rated Current (In):
3 A
Rated Short-Circuit Capacity:
(AC) 6 kA

(DC) 6 kA
Rated Conditional Short-Circuit Current (Inc):
(230 V) 20 kA

(400 V) 20 kA
Frequency (f):
50 Hz
Rated Frequency (f):
50 / 60 Hz
Power Loss:
3.9 W

at Rated Operating Conditions per Pole 1.3 W
Overvoltage Category:
III
I²t Characteristic:
9AKK107992A5102
Design
Housing Material:
Insulation Group II, RAL 7035
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
110 V DC

480Y/277 V AC
Interrupting Rating acc. to UL1077:
(277 V AC) 6 kA

(480Y / 277 V AC) 6 kA

(240 V) 10 kA
Connecting Capacity UL/CSA:
Busbar 18-8 AWG

Conductor 18-4 AWG
Tightening Torque UL/CSA:
18 in·lb
Material Compliance
RoHS Declaration:
2CDK403001D0607
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20240228
REACH Declaration:
9AKK107492A1906
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240821
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
e6800e55-46b1-49a3-881b-0f66d0e903ad Germany
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20

IP40

Enclosure with Cover IP40
Pollution Degree:
3
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Dimensions
Width in Number of Modular Spacings:
3.0
Product Net Width:
52.5 mm
Product Net Height:
88 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
0.336 kg
Pole Net Weight:
0.125 kg
Built-In Depth (t2):
69 mm
Dimension Diagram:
2CDC022007F0010
Engineering
EPLAN Data:
9AAC204436_EPLAN
Container Information
Package Level 1 Units:
carton 1 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
58 mm
Package Level 1 Gross Weight:
0.356 kg
Package Level 1 EAN:
4016779609029
Package Level 2 Units:
carton 36 piece
Package Level 2 Width:
275 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
13.216 kg
Package Level 2 EAN:
4016779973007
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3211020
E-Number (Sweden):
2100585
Certificates and Declarations
Declaration of Conformity - CE:
2CDK403001D0607
Declaration of Conformity - UKCA:
9AKK108467A5053
Installation
Instructions and Manuals:
2CDS207104P0002
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
I²t Characteristic:
9AKK107992A5102
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Object Classification Code:
F
Standards:
IEC/EN 60898-1

IEC/EN 60947-2

UL 1077
Certification Agency:
EN

IEC

UL
Standardization Body:
EN

IEC

UL
Show accessory images
Accessories
No downloads available
EPLAN Data S203-C3
6.3.0.53655