S201-C100
2CDS251001R0824
4016779916523
Miniature Circuit Breaker - S200 80-100A - 1P - 100 A - C - (AC) 6 kA
S201-C100 Miniature Circuit Breake C-Char., 6kA, 100A, 1P
Yes
50 / 60 Hz - 1 min 2 kV
(230 / 400 V AC) 6 kA
(230 V AC) 6 kA
(400 V AC) 10 kA
(230 V) 6 kA
Arbitrary
Red ON / Green OFF
3
10000 AC cycle
20000 cycle
1
1P
3 N·m
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
I / O
Insulation Group II, Black, Sealable
Pozidriv 2
Busbar 16/16 mm²
Conductor 2.5 ... 50 mm²
Flexible 4 ... 35 mm²
Rigid 2.5 ... 50 mm²
Stranded 2.5 ... 50 mm²
acc. to DIN 43880 1
Screw Terminals
C
acc. to IEC 60898-1 230/400 V AC
acc. to IEC 60947-2 230 V AC
Maximum (Incl. Tolerance) 253 / 440 V AC
Maximum (Incl. Tolerance) 60 V DC
Minimum 12 V AC
Minimum 12 V DC
acc. to IEC/EN 60664-1 440 V
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC
100 A
(AC) 6 kA
(DC) 6 kA
(60 V DC) 6 kA
(230 V) 10 kA
(400 V) 10 kA
50 / 60 Hz
9.8 W
at Rated Operating Conditions per Pole 9.8 W
III
Insulation Group I, RAL 7035
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... +55 °C
Storage -40 ... +70 °C
30 °C
IP20
IP40
Enclosure with Cover IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
1.0
17.5 mm
85 mm
69 mm
0.12 kg
carton 10 piece
92 mm
80 mm
183 mm
1.24 kg
4016779917964
carton 120 piece
275 mm
210 mm
395 mm
15.28 kg
4016779919401
1 piece
3210639
1682942
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4897 >> Miniature circuit breakers
F
IEC/EN 60898-1
IEC/EN 60947-2
EN
IEC