S201-B80
2CDS251001R0805
4016779916516
Miniature Circuit Breaker - S200 80-100A - 1P - 80 A - B - (AC) 6 kA
S201-B80 Miniature Circuit Breake B-Char., 6kA, 80A, 1P
50 / 60 Hz - 1 min 2 kV
(230 V AC) 6 kA
(400 V AC) 10 kA
(230 V) 6 kA
Arbitrary
Red ON / Green OFF
3
10000 AC cycle
20000 cycle
1
1P
3 N·m
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
I / O
Insulation Group II, Black, Sealable
Pozidriv 2
Yes
Busbar 16/16 mm²
Conductor 2.5 ... 50 mm²
Flexible 4 ... 35 mm²
Rigid 2.5 ... 50 mm²
Stranded 2.5 ... 50 mm²
acc. to DIN 43880 1
Screw Terminals
B
acc. to IEC 60898-1 230/400 V AC
acc. to IEC 60947-2 230 V AC
Maximum (Incl. Tolerance) 253 / 440 V AC
Maximum (Incl. Tolerance) 60 V DC
Minimum 12 V AC
Minimum 12 V DC
acc. to IEC/EN 60664-1 440 V
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC
80 A
(AC) 6 kA
(DC) 6 kA
(230 / 400 V AC) 6 kA
(60 V DC) 6 kA
(230 V) 10 kA
(400 V) 10 kA
50 / 60 Hz
at Rated Operating Conditions per Pole 8.1 W
III
Insulation Group I, RAL 7035
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20200320
False - does not contain substances > 0.1 mass percentage
20250917
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... +55 °C
Storage -40 ... +70 °C
30 °C
IP20
IP40
Enclosure with Cover IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
1.0
17.5 mm
85 mm
69 mm
0.12 kg
carton 10 piece
92 mm
80 mm
183 mm
1.24 kg
4016779917957
carton 120 piece
275 mm
210 mm
395 mm
15.28 kg
4016779919395
1 piece
3210613
1682943
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4897 >> Miniature circuit breakers
F
IEC/EN 60898-1
IEC/EN 60947-2
EN
IEC