S201-C80
S201-C80
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S201-C80

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs
  6. S200 80-100A
- Show Less..
No label translation
General Information
Extended Product Type:
S201-C80
Product ID:
2CDS251001R0804
EAN:
4016779916509
Catalog Description:
Miniature Circuit Breaker - S200 80-100A - 1P - 80 A - C - (AC) 6 kA
Long Description:
S201-C80 Miniature Circuit Breake C-Char., 6kA, 80A, 1P
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1000
Technical
Dielectric Test Voltage:
50 / 60 Hz - 1 min 2 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(230 / 400 V AC) 6 kA

(230 V AC) 6 kA

(400 V AC) 10 kA

(230 V) 6 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(230 V AC) 6 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
10000 AC cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P
Tightening Torque:
3 N·m
Actuator Type:
Toggle
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Actuator Marking:
I  / O
Actuator Material:
Insulation Group II, Black, Sealable
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
Yes
Connecting Capacity:
Busbar 16/16 mm²

Conductor 2.5 ... 50 mm²

Flexible 4 ... 35 mm²

Rigid 2.5 ... 50 mm²

Stranded 2.5 ... 50 mm²
Installation Size:
acc. to DIN 43880 1
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 230/400 V AC

acc. to IEC 60947-2 230 V AC
Operational Voltage:
Maximum (Incl. Tolerance) 253 / 440 V AC

Maximum (Incl. Tolerance) 60 V DC

Minimum 12 V AC

Minimum 12 V DC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Rated Impulse Withstand Voltage (Uimp):
4 kV

at 2000 m 5 kV

at Sea Level 6.2 kV
Input Voltage Type:
AC
Rated Current (In):
80 A
Rated Short-Circuit Capacity:
(AC) 6 kA

(DC) 6 kA

(230 / 400 V AC) 6 kA

(60 V DC) 6 kA
Rated Conditional Short-Circuit Current (Inc):
(230 V) 10 kA

(400 V) 10 kA
Rated Frequency (f):
50 / 60 Hz
Power Loss:
19.6 W

at Rated Operating Conditions per Pole 9.8 W
Overvoltage Category:
III
Design
Housing Material:
Insulation Group I, RAL 7035
Material Compliance
RoHS Declaration:
9AKK108472A0372
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20251203
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20251029
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
Toxic Substances Control Act - TSCA:
9AKK108468A8104
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20

IP40

Enclosure with Cover IP40
Pollution Degree:
3
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Dimensions
Width in Number of Modular Spacings:
1.0
Product Net Width:
17.5 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
0.12 kg
Built-In Depth (t2):
69 mm
Engineering
EPLAN Data:
9AAC185394_EPLAN
Container Information
Package Level 1 Units:
carton 10 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
183 mm
Package Level 1 Gross Weight:
1.24 kg
Package Level 1 EAN:
4016779917940
Package Level 2 Units:
carton 120 piece
Package Level 2 Width:
275 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
15.28 kg
Package Level 2 EAN:
4016779919388
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3210633
E-Number (Norway):
1682940
Certificates and Declarations
Declaration of Conformity - CE:
2CDK400601D2703
Declaration of Conformity - UKCA:
9AKK108467A5198
Installation
Instructions and Manuals:
2CDS207104P0002
Popular Downloads
Data Sheet, Technical Information:
9AKK107680A3031
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Object Classification Code:
F
Standards:
IEC/EN 60898-1

IEC/EN 60947-2
Certification Agency:
EN

IEC
Standardization Body:
EN

IEC
Accessories
No downloads available
EPLAN Data S201-C80
6.3.0.53655