SH203-B63
2CDS213001R0635
4016779701297
Miniature Circuit Breaker - SH200 - 3P - 63 A - B - (AC) 6 kA
SH203-B63 Miniature Circuit Breaker - 3P - B - 63 A
Yes
Design for Closing Resource Loops - Standard EN45555 - 92.1 %
No non-hazardous waste is sent to a landfill
Product Durability
50 / 60 Hz - 1 min 2 kV
Arbitrary
ON / OFF
3
10000 AC cycle
20000 cycle
3P
2 N·m
Toggle
Cage Terminal
I / O
Insulation Group II, Black, Sealable
Pozidriv 2
No
Conductor 25 / 25 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
Rigid 0.75 ... 25 mm²
Stranded 0.75 ... 25 mm²
acc. to DIN 43880 1
Screw Terminals
B
acc. to IEC 60898-1 400 V
Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
acc. to IEC/EN 60664-1 440 V
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC
63 A
(AC) 6 kA
(400 V AC) 6 kA
(400 V) 6 kA
(230 V) 6 kA
50 / 60 Hz
14.4 W
at Rated Operating Conditions per Pole 4.8 W
III
Insulation Group II, RAL 7035
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251028
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... +55 °C
Storage -40 ... +70 °C
30 °C
IP20
Enclosure with Cover IP40
2
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
3.0
52.5 mm
85 mm
69 mm
0.33 kg
0.125 kg
carton 1 piece
92 mm
80 mm
58 mm
0.35 kg
carton 36 piece
275 mm
210 mm
395 mm
13 kg
4016779991360
1 piece
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4897 >> Miniature circuit breakers
F
IEC/EN 60898-1
EN
IEC