SH201-B50
2CDS211001R0505
4016779698979
Miniature Circuit Breaker - SH200 - 1P - 50 A - B
SH201-B50 Miniature Circuit Breaker - 1P - B - 50 A
Yes
No non-hazardous waste is sent to a landfill
B
acc. to IEC 60898-1 230 V
Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
acc. to IEC/EN 60664-1 440 V
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
50/60 Hz-1 min: 2 kV
AC
50 A
(AC) 6 kA
(230 / 400 V AC) 6 kA
(230 V) 6 kA
(400 V) 6 kA
50 / 60 Hz
3.25 W
at Rated Operating Conditions per Pole 3.25 W
Arbitrary
ON / OFF
3
10000 AC cycle
20000 cycle
1P
1
III
2 N·m
Toggle
Cage Terminal
I / O
Insulation Group II, Black, Sealable
Insulation Group II, RAL 7035
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
any
Pozidriv 2
No
Conductor 25 / 25 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
Rigid 0.75 ... 25 mm²
Stranded 0.75 ... 25 mm²
acc. to DIN 43880 1
Screw Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
0335
True - contains substances > 0.1 mass percentage
20240821
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... +55 °C
Storage -40 ... +70 °C
30 °C
IP20
Enclosure with Cover IP40
2
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
1.0
17.5 mm
85 mm
69 mm
0.125 kg
carton 10 piece
92 mm
80 mm
183 mm
1.29 kg
carton 120 piece
275 mm
210 mm
395 mm
16 kg
4016779991155
1 piece
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4897 >> Miniature circuit breakers
F
IEC/EN 60898-1
EN
IEC