SH201-C50
SH201-C50
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SH201-C50

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs
  6. SH200
- Show Less..
No label translation
General Information
Extended Product Type:
SH201-C50
Product ID:
2CDS211001R0504
EAN:
4016779698993
Catalog Description:
Miniature Circuit Breaker - SH200 - 1P - 50 A - C - (AC) 6 kA
Long Description:
SH201-C50 Miniature Circuit Breaker - 1P - C - 50 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1003
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  92.1 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108468A3121
Environmental Product Declaration - EPD:
9AKK108468A1580
Technical
Dielectric Test Voltage:
50 / 60 Hz - 1 min 2 kV
Power Supply Connection:
Arbitrary
Contact Position Indication:
ON / OFF
Energy Limiting Class:
3
Electrical Endurance:
10000 AC cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P
Tightening Torque:
2 N·m
Actuator Type:
Toggle
Screw Terminal Type:
Cage Terminal
Actuator Marking:
I  / O
Actuator Material:
Insulation Group II, Black, Sealable
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
No
Connecting Capacity:
Conductor 25 / 25 mm²

Flexible with Ferrule 0.75 ... 16 mm²

Flexible 0.75 ... 16 mm²

Rigid 0.75 ... 25 mm²

Stranded 0.75 ... 25 mm²
Installation Size:
acc. to DIN 43880 1
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 230 V AC
Operational Voltage:
Maximum (Incl. Tolerance) 253 V AC

Minimum 12 V AC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Rated Impulse Withstand Voltage (Uimp):
4 kV

at 2000 m 5 kV

at Sea Level 6.2 kV
Input Voltage Type:
AC
Rated Current (In):
50 A
Rated Short-Circuit Capacity:
(AC) 6 kA

(230 / 400 V AC) 6 kA

(230 V) 6 kA
Rated Conditional Short-Circuit Current (Inc):
(230 V) 6 kA
Rated Frequency (f):
50 / 60 Hz
Power Loss:
3.25 W

at Rated Operating Conditions per Pole 3.25 W
Overvoltage Category:
III
Design
Housing Material:
Insulation Group II, RAL 7035
Material Compliance
RoHS Declaration:
2CDK400607D2703
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20210608
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250917
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20

Enclosure with Cover IP40
Pollution Degree:
2
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
2CDK400030D0201
Dimensions
Width in Number of Modular Spacings:
1.0
Product Net Width:
17.5 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
0.11 kg
Pole Net Weight:
0.125 kg
Built-In Depth (t2):
69 mm
Container Information
Package Level 1 Units:
carton 10 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
183 mm
Package Level 1 Gross Weight:
1.14 kg
Package Level 1 EAN:
4016779142854
Package Level 2 Units:
carton 120 piece
Package Level 2 Width:
275 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
14.08 kg
Package Level 2 EAN:
4016779991148
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
2CDK400607D2703
Installation
Instructions and Manuals:
2CDS207105P0001
Popular Downloads
Data Sheet, Technical Information:
2CSC400030D0202
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Object Classification Code:
F
Standards:
IEC/EN 60898-1
Certification Agency:
EN

IEC
No downloads available
There are no related links available
6.3.0.53655