SH201-C6
SH201-C6
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SH201-C6

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs
  6. SH200
- Show Less..
No label translation
General Information
Extended Product Type:
SH201-C6
Product ID:
2CDS211001R0064
EAN:
4016779630573
Catalog Description:
Miniature Circuit Breaker - SH200 - 1P - 6 A - C - (AC) 6 kA
Long Description:
Compact Home SH200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C), 
configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 40 A). All MCBs of the product range SH200 comply with IEC/EN 60898-1, allowing the use for residential applications.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CZABB006
Country or Territory of Origin:
Germany
Lead Time:
999 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Replacement Part ID:
2CDS251001R0064
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1003
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  92.1 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108468A3121
Environmental Product Declaration - EPD:
9AKK108468A1580
Technical
Dielectric Test Voltage:
50 / 60 Hz - 1 min 2 kV
Power Supply Connection:
Arbitrary
Contact Position Indication:
ON / OFF
Energy Limiting Class:
3
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P
Tightening Torque:
2 N·m
Actuator Type:
Toggle
Screw Terminal Type:
Cage Terminal
Actuator Marking:
I  / O
Actuator Material:
Insulation Group II, Black, Sealable
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
No
Connecting Capacity:
Conductor 25 / 25 mm²

Flexible with Ferrule 0.75 ... 16 mm²

Flexible 0.75 ... 16 mm²

Rigid 0.75 ... 25 mm²

Stranded 0.75 ... 25 mm²
Installation Size:
acc. to DIN 43880 1
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 230 V AC
Operational Voltage:
Maximum (Incl. Tolerance) 253 V AC

Minimum 12 V AC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 440 V
Rated Impulse Withstand Voltage (Uimp):
4 kV

at 2000 m 5 kV

at Sea Level 6.2 kV
Input Voltage Type:
AC
Rated Current (In):
6 A
Rated Short-Circuit Capacity:
(AC) 6 kA

(230 / 400 V AC) 6 kA

(230 V) 6 kA
Rated Conditional Short-Circuit Current (Inc):
(230 V) 6 kA
Rated Frequency (f):
50 / 60 Hz
Power Loss:
2 W

at Rated Operating Conditions per Pole 2 W
Overvoltage Category:
III
Design
Housing Material:
Insulation Group II, RAL 7035
Material Compliance
RoHS Declaration:
9AKK108472A0372
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20251203
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20251029
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
Toxic Substances Control Act - TSCA:
9AKK108468A8104
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20

Enclosure with Cover IP40
Pollution Degree:
2
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
2CDK400030D0201
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
17.5 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
0.102 kg
Pole Net Weight:
0.125 kg
Built-In Depth (t2):
69 mm
Container Information
Package Level 1 Units:
carton 10 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
183 mm
Package Level 1 Gross Weight:
1.06 kg
Package Level 1 EAN:
4016779142595
Package Level 2 Units:
carton 120 piece
Package Level 2 Width:
275 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
13.12 kg
Package Level 2 EAN:
4016779988155
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3210164
Certificates and Declarations
Declaration of Conformity - CE:
2CDK400607D2703
Installation
Instructions and Manuals:
2CDS207105P0001
Popular Downloads
Data Sheet, Technical Information:
2CSC400030D0202
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Object Classification Code:
F
Standards:
IEC/EN 60898-1
Certification Agency:
EN

IEC
No downloads available
There are no related links available
6.3.0.53655