S2C-H01
2CDS200970R0031
4016779065108
S2C-H01 Bottom-fitting auxiliary contact S2C-H01 Bottom-fitting auxiliary contact 1NC
Auxiliary Contact
S200
S200M
S200P
S200S
S200 MT
S200 MTR
S200 MUC
S300P
DS-ARC1
SD200
DS201(2019)
Miniature Circuit Breaker
Residual Current Device
1
0
0.5 W
Maximum 0.5 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230731
False - does not contain substances > 0.1 mass percentage
20251028
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
17.4 mm
21.2 mm
23.1 mm
0.008 kg
carton 1 piece
20 mm
125 mm
106 mm
0.012 kg
60 piece
280 mm
210 mm
400 mm
1.5 kg
4016779065122
1 piece
3210852
1628615
2100167
EC001286 - Auxiliary device for distribution board devices
39121522
V11.0 : 27143502
4743 >> Auxiliary contact block
Q