S2C-H6-02R
2CDS200946R0003
4016779697965
S2C-H6-02R Auxiliary contact 2NC
S2C-H6-02R Auxiliary contact with contact configuration 2NC
Czech Republic
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
174 day
CZABB004EXPU
Auxiliary Contact
S200
S200M
S200MT
S200S
S200P
S200MUC
S300P
F200
S-ARC1
DS-ARC1
DS201
Miniature Circuit Breaker
Residual Current Device
2
0
1 W
Maximum 1 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8.8 mm
85 mm
69 mm
0.04 kg
blister 1 piece
20 mm
115 mm
104 mm
0.05 kg
64 piece
140 mm
275 mm
433 mm
3 kg
4016779709989
1 piece
2100349
EC001286 - Auxiliary device for distribution board devices
39121522
V11.0 : 27143502
4743 >> Auxiliary contact block
CSA 22.2 No. 235
GB/T 14048.5
IEC/EN 60947-5-1
UL 1077