S2C-H02L
2CDS200936R0003
4016779648844
S2C-H02L Auxiliary Contact 2NC, Left side mounting
Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series.
Czech Republic
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
174 day
CZABB004EXPU
Auxiliary Contact
S200
S200M
S200P
S200S
S200 MT
S200 MUC
S300P
Miniature Circuit Breaker
2
0
1 W
Maximum 1 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8.8 mm
85 mm
69 mm
0.055 kg
blister 1 piece
20 mm
115 mm
104 mm
0.058 kg
4053546117530
1 piece
3210850
1630490
2102507
EC001286 - Auxiliary device for distribution board devices
39121522
V11.0 : 27143502
4743 >> Auxiliary contact block