S2C-H20L
2CDS200936R0002
4016779648837
S2C-H20L Auxiliary Contact 2NO
Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series.
Czech Republic
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
Germany
76 day
CHABB001EXPU
CHSEC006EXPU
174 day
CZABB004EXPU
Auxiliary Contact
S200
S200M
S200P
S200S
S200 MT
S200 MUC
S300P
Miniature Circuit Breaker
0
2
1 W
Maximum 1 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230731
False - does not contain substances > 0.1 mass percentage
20240821
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8.8 mm
85 mm
69 mm
0.055 kg
blister 1 piece
20 mm
115 mm
104 mm
0.058 kg
4053546117523
1 piece
3210848
1630491
2102506
EC001286 - Auxiliary device for distribution board devices
39121522
V11.0 : 27143502
4743 >> Auxiliary contact block