S2C-H6R
2CDS200912R0001
4016779563826
S2C-H6R Auxiliary Contact
Indication of the position of the device’s contacts. Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. To be mounted on the right side of the MCBs.
Germany (DE)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
56 day
Inactive
BRABB008EXPU
999 day
Replaced
BRAPR001EXPU
4001
48 day
CHABB001EXPU
CHNOR001EXPU
CHSEC006EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
Yes
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOAAS001EXPU
NOATDRLCEXPU
PLCEN005EXPU
PTMIMEXPU
RUIBS001EXPU
SEABB065EXPU
SGIND002EXPU
SGRDC002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
CSA Class 3215-30
CSA Class 3215-90
GB/T 14048.5
IEC/EN 60947-5-1
UL 1077
Auxiliary Contact
S200
S200M
S200P
S200S
S300P
SN201L+SN201-IH
SN201+SN201-IH
SN201M+SN201-IH
F200
DS201
DS202C
DS200
S-ARC1
DS-ARC1
Miniature Circuit Breaker
Residual Current Device
0.5 W
Maximum 0.5 W
0
1
right
AUXILIARYCONTACT
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230731
False - does not contains substances > 0.1 mass percentage
c151f68f-6fbb-44f7-badf-ba96efd56de4 Germany (DE)
8.8 mm
85 mm
69 mm
0.043 kg
blister 1 piece
20 mm
115 mm
104 mm
0.045 kg
60 piece
275 mm
210 mm
395 mm
3.4 kg
4016779946193
1 piece
3210836
2102500
EC001286 - Auxiliary device for distribution board devices
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536 50 80
39121522
V11.0 : 27143502
4743 >> Auxiliary contact block
Q