S2C-H6R
2CDS200912R0001
4016779563826
S2C-H6R Auxiliary Contact 1CO
Indication of the position of the device’s contacts. Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. To be mounted on the right side of the MCBs.
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
999 day
Replaced
BRAPR001EXPU
4001
CHNOR001EXPU
CHSEC006EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
21 day
CZABB006EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
Yes
ESATD001EXPU
S200, F200, DS200 ja SD200
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOAAS001EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
Auxiliary Contact
S200
S200M
S200P
S200S
S300P
SN201L+SN201-IH
SN201+SN201-IH
SN201M+SN201-IH
F200
DS201
DS202C
DS200
S-ARC1
DS-ARC1
S200C Enhancement
Miniature Circuit Breaker
Residual Current Device
0
AUXILIARYCONTACT
AC
0.5 W
Maximum 0.5 W
1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
True - contains substances > 0.1 mass percentage
20251028
c151f68f-6fbb-44f7-badf-ba96efd56de4 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
0.5
8.8 mm
85 mm
69 mm
0.043 kg
blister 1 piece
20 mm
115 mm
104 mm
0.045 kg
60 piece
275 mm
210 mm
395 mm
3.4 kg
4016779946193
1 piece
3210836
1665769
2102500
EC001286 - Auxiliary device for distribution board devices
39121522
V11.0 : 27143502
4743 >> Auxiliary contact block
Q
CSA Class 3215-30
CSA Class 3215-90
GB/T 14048.5
IEC/EN 60947-5-1
UL 1077