S2C-A2
2CDS200909R0002
4016779571005
S2C-A2 Shunt Trip, 110...415V
Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs series.
Czech Republic
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
174 day
CZABB004EXPU
21 day
USSVCEXPU
Shunt Trip
S200
S200M
S200P
S200S
S200 MT
S200 MUC
S300P
Miniature Circuit Breaker
Residual Current Device
0 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
4906475e-2b37-45cb-918c-db295dd155a2 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
17.5 mm
85 mm
74 mm
0.133 kg
blister 1 piece
28 mm
105 mm
80 mm
0.138 kg
50 piece
820 mm
560 mm
1200 mm
7 kg
4016779946131
1 piece
3210838
1665767
2102511
EC001286 - Auxiliary device for distribution board devices
39121601
V11.0 : 27143502
4879 >> Shunt release (for power circuit breaker)
K
CSA 22.2 No. 235
UL 1077