S2C-A1
2CDS200909R0001
4016779570992
S2C-A1 Shunt Trip, 12...110V
Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series.
Shunt Trip
S200
S200M
S200P
S200S
S200 MT
S200 MUC
S300P
DS200AC
DS200A
DS200MAC
DS200MA
Miniature Circuit Breaker
Residual Current Device
0 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230502
False - does not contain substances > 0.1 mass percentage
20251028
4906475e-2b37-45cb-918c-db295dd155a2 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
17.5 mm
85 mm
74 mm
0.133 kg
blister 1 piece
28 mm
105 mm
80 mm
0.138 kg
50 piece
820 mm
560 mm
1200 mm
7 kg
4016779946124
1 piece
3210837
1665768
2102510
EC001286 - Auxiliary device for distribution board devices
39121601
V11.0 : 27143502
4879 >> Shunt release (for power circuit breaker)
Q
CSA 22.2 No. 235
UL 1077