PS4/12NA
2CDL240213R1012
4016779656139
PS 4/12N A Busbar
cross wiring for neutral conductor
S200
F200
DDA200
PS4/32-DDA204
17.5
12P
4-phase
3
12
Busbar
Pin
NA
10 mm²
230 / 400 V AC
Maximum 690 V
25 kA
63 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
af3c6049-b65e-44ae-90c0-ab4281e14730 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
2
12.0
19.3 mm
30.5 mm
212 mm
0.105 kg
carton 30 piece
230 mm
80 mm
270 mm
3.31 kg
1 piece
3210196
1665945
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase buss bar
W
IEC/EN 60947-1