PS4/60/16
2CDL240101R1660
4016779656092
PS 4/60/16 Busbar
S200
F200
DDA200
4-pole devices (e.g.: S204 or F204)
17.5
60P
4-phase
15
60
Busbar
Pin
16 mm²
230 / 400 V AC
Maximum 690 V
25 kA
80 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
2
20.4 mm
30.5 mm
1056 mm
0.819 kg
carton 10 piece
80 mm
1070 mm
8.41 kg
1 piece
3259628
2100343
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase buss bar
W
IEC/EN 60947-1