PS4/12/16
2CDL240101R1612
4016779656078
Busbar 4 phase 3x12P 16 mm²
PS 4/12/16 Busbar
S200
F200
DDA200
4-pole devices (e.g.: S204 or F204)
230 / 400 V AC
Maximum 690 V
25 kA
80 A
50 / 60 Hz
DC
17.5
12P
4
3
12
III
Busbar
Pin
Light grey, RAL 7035
any
RAL 7035 - Light Grey
grey
16 mm²
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230517
False - does not contain substances > 0.1 mass percentage
20240821
2
12.0
23.7 mm
31.5 mm
212 mm
0.14 kg
carton 50 piece
230 mm
160 mm
270 mm
7.32 kg
1 piece
EC000215 - Phase busbar
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536 90 10
39121117
V11.0 : 27371306
4378 >> Phase busbar
W
IEC/EN 60947-1