PS4/58N
2CDL240101R1058
4016779656146
PS 4/58N Busbar
cross wiring for neutral conductor
S200
F200
DDA200
2-pole devices (L1+N)
17.5
58P
4-phase
14
58
Busbar
Pin
N
10 mm²
230 / 400 V AC
Maximum 690 V
25 kA
63 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
2
58.0
23.7 mm
31.5 mm
1020 mm
0.565 kg
carton 10 piece
80 mm
5.86 kg
1 piece
3259630
2100338
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase buss bar
W
IEC/EN 60947-1