PS3/12
2CDL230001R1012
4016779576116
PS 3/12 Busbar
S200
F200
DDA200
3-pole or 1-pole devices
44698.0
12P
3-phase
4
12
Busbar
Pin
10 mm²
Maximum 690 V
25 kA
63 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
2
12.0
18 mm
30.3 mm
214 mm
0.092 kg
carton 50 piece
230 mm
80 mm
270 mm
4.76 kg
1 piece
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase buss bar
W
IEC/EN 60947-1